Your selection resulted in 9 hits
Spring load F max.1) ~ [lb]:
~ 4.5 lb
- Light spring load
- d1: 7/16 in
- d2: #8-32
- Spring load F max.1): ~ 4.5 lb
- d3 +0.008: 0.248 mm
- l1 -0.08: 0.43 in
- l2: 0.1 in
- l3: 0.177 in
- l4: 0.063 in
- Stroke s: 0.063 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.083 oz
show article view
Spring load F max.1) ~ [lb]:
~ 11.2 lb
- Standard spring load
- d1: 7/16 in
- d2: #8-32
- Spring load F max.1): ~ 11.2 lb
- d3 +0.008: 0.248 mm
- l1 -0.08: 0.43 in
- l2: 0.1 in
- l3: 0.177 in
- l4: 0.063 in
- Stroke s: 0.063 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.09 oz
show article view
Spring load F max.1) ~ [lb]:
~ 22.5 lb
- Heavy spring load
- d1: 7/16 in
- d2: #8-32
- Spring load F max.1): ~ 22.5 lb
- d3 +0.008: 0.248 mm
- l1 -0.08: 0.43 in
- l2: 0.1 in
- l3: 0.177 in
- l4: 0.063 in
- Stroke s: 0.063 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.096 oz
show article view
Spring load F max.1) ~ [lb]:
~ 9 lb
- Light spring load
- d1: 7/16 in
- d2: #8-32
- Spring load F max.1): ~ 9 lb
- d3 +0.008: 0.248 mm
- l1 -0.08: 0.43 in
- l2: 0.295 in
- l3: 0.177 in
- l4: 0.063 in
- Stroke s: 0.079 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.085 oz
show article view
Spring load F max.1) ~ [lb]:
~ 16.9 lb
- Standard spring load
- d1: 7/16 in
- d2: #8-32
- Spring load F max.1): ~ 16.9 lb
- d3 +0.008: 0.248 mm
- l1 -0.08: 0.43 in
- l2: 0.295 in
- l3: 0.177 in
- l4: 0.063 in
- Stroke s: 0.079 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.094 oz
show article view
Spring load F max.1) ~ [lb]:
~ 34 lb
- Heavy spring load
- d1: 7/16 in
- d2: #8-32
- Spring load F max.1): ~ 34 lb
- d3 +0.008: 0.248 mm
- l1 -0.08: 0.43 in
- l2: 0.295 in
- l3: 0.177 in
- l4: 0.063 in
- Stroke s: 0.079 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.107 oz
show article view
Spring load F max.1) ~ [lb]:
~ 22.5 lb
- Light spring load
- d1: 5/8 in
- d2: 1/4-20
- Spring load F max.1): ~ 22.5 lb
- d3 +0.008: 0.401 mm
- l1 -0.08: 0.709 in
- l2: 0.453 in
- l3: 0.295 in
- l4: 0.079 in
- Stroke s: 0.126 in
- Location hole D H8: 5/8 in
- Operating temperature range max.: 230 °F
- Weight: 0.368 oz
show article view
Spring load F max.1) ~ [lb]:
~ 34 lb
- Standard spring load
- d1: 5/8 in
- d2: 1/4-20
- Spring load F max.1): ~ 34 lb
- d3 +0.008: 0.401 mm
- l1 -0.08: 0.709 in
- l2: 0.453 in
- l3: 0.295 in
- l4: 0.079 in
- Stroke s: 0.126 in
- Location hole D H8: 5/8 in
- Operating temperature range max.: 230 °F
- Weight: 0.312 oz
show article view
Spring load F max.1) ~ [lb]:
~ 45 lb
- Heavy spring load
- d1: 5/8 in
- d2: 1/4-20
- Spring load F max.1): ~ 45 lb
- d3 +0.008: 0.401 mm
- l1 -0.08: 0.709 in
- l2: 0.453 in
- l3: 0.295 in
- l4: 0.079 in
- Stroke s: 0.126 in
- Location hole D H8: 5/8 in
- Operating temperature range max.: 230 °F
- Weight: 0.334 oz
show article view
Material
Seal
Body
Threaded washer
Spring
- Stainless steel
- Steel, blackened
- Steel, zinc-plated by galvanization
Notes
Individual set screws can be screwed in the plate with threaded hole.
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 10 mm
- assembly tool
- d1: 10 mm
- Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
- assembly tool
- d1: 16 mm
- Weight: 105 g
Characteristic
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Assembly
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = stroke,
z = stop diameter
Calculation dimension x for workpieces:
x = d2/2 - s
Installation by pressing in.
Datasheet EH 2B150. Lateral Plungers – smooth, with seal, with female thread - INCH
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.