Eccentric Mounting Bushings for lateral plungers, smooth

EH 22150.

The eccentric mounting bushing is used in conjunction with smooth lateral plungers EH 22150. for positioning or clamping workpieces with large tolerances.

Your selection resulted in 4 hits

d1 H8 [mm]
d2 h9 [mm]
l [mm]
x [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 H8 [mm]:
6 mm
d2 h9 [mm]:
12 mm
l [mm]:
9.9 mm
x [mm]:
2 mm
Article-No.:
22150.0806
CAD
Documents
Eccentric Mounting Bushings
  • d1 H8: 6 mm
  • d2 h9: 12 mm
  • l: 9.9 mm
  • x: 2 mm
  • Location hole D H8: 12 mm
  • Weight: 5.5 g
show article view
Eccentric Mounting Bushings
d1 H8 [mm]:
10 mm
d2 h9 [mm]:
16 mm
l [mm]:
11.9 mm
x [mm]:
2 mm
Article-No.:
22150.0810
CAD
Documents
Eccentric Mounting Bushings
  • d1 H8: 10 mm
  • d2 h9: 16 mm
  • l: 11.9 mm
  • x: 2 mm
  • Location hole D H8: 16 mm
  • Weight: 9.5 g
show article view
Eccentric Mounting Bushings
d1 H8 [mm]:
12 mm
d2 h9 [mm]:
18 mm
l [mm]:
13.9 mm
x [mm]:
2 mm
Article-No.:
22150.0812
CAD
Documents
Eccentric Mounting Bushings
  • d1 H8: 12 mm
  • d2 h9: 18 mm
  • l: 13.9 mm
  • x: 2 mm
  • Location hole D H8: 18 mm
  • Weight: 13 g
show article view
Eccentric Mounting Bushings
d1 H8 [mm]:
16 mm
d2 h9 [mm]:
25 mm
l [mm]:
17.9 mm
x [mm]:
3 mm
Article-No.:
22150.0816
CAD
Documents
Eccentric Mounting Bushings
  • d1 H8: 16 mm
  • d2 h9: 25 mm
  • l: 17.9 mm
  • x: 3 mm
  • Location hole D H8: 25 mm
  • Weight: 35 g
show article view
Eccentric Mounting Bushings

Material

Body

  • Steel, blackened

Assembly

Mounting and position determination by means of clamping with threaded pin.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22150. Eccentric Mounting Bushings – for lateral plungers, smooth
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.