Precision Index Plungers with cylindrical pin

EH 22130.

Precision index plungers together with bushings are a perfect combination for quick positioning and mounting.

The precise tolerance of both, the precision index plunger and the bushing, guarantees a high repeatability of these two elements.

Your selection resulted in 10 hits

Material
Version
picture
d1 -0.005 -0.01 [mm]
d2 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Version:
without locking
picture:
1
d1 -0.005 -0.01 [mm]:
10 mm
d2 [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 30 N
Article-No.:
22130.0010
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • d1 -0.005 -0.01: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • d4: 25 mm
  • d5: M6
  • l1 min.: 10 mm
  • l2: 2.5 mm
  • l3: 31 mm
  • l4: 13 mm
  • l5: 25 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 30 N
  • Weight: 79 g
show article view
Precision Index Plungers
Material:
Steel
Version:
without locking
picture:
1
d1 -0.005 -0.01 [mm]:
12 mm
d2 [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22130.0012
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • d1 -0.005 -0.01: 12 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • d4: 32 mm
  • d5: M8
  • l1 min.: 10 mm
  • l2: 3 mm
  • l3: 35 mm
  • l4: 13 mm
  • l5: 33 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 35 N
  • Weight: 138 g
show article view
Precision Index Plungers
Material:
Steel
Version:
without locking
picture:
1
d1 -0.005 -0.01 [mm]:
16 mm
d2 [mm]:
28 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 50 N
Article-No.:
22130.0016
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • d1 -0.005 -0.01: 16 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • d4: 40 mm
  • d5: M10
  • l1 min.: 10 mm
  • l2: 3 mm
  • l3: 42 mm
  • l4: 13 mm
  • l5: 41.5 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 50 N
  • Weight: 226 g
show article view
Precision Index Plungers
Material:
Steel
Version:
without locking
picture:
1
d1 -0.005 -0.01 [mm]:
20 mm
d2 [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 63 N
Article-No.:
22130.0020
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • d1 -0.005 -0.01: 20 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • d4: 40 mm
  • d5: M10
  • l1 min.: 10 mm
  • l2: 3 mm
  • l3: 50 mm
  • l4: 13 mm
  • l5: 41.5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 63 N
  • Weight: 350 g
show article view
Precision Index Plungers
Material:
Steel
Version:
without locking
picture:
1
d1 -0.005 -0.01 [mm]:
25 mm
d2 [mm]:
42 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 73 N
Article-No.:
22130.0025
CAD
Documents
Precision Index Plungers
  • without locking – picture 1
  • d1 -0.005 -0.01: 25 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • d4: 50 mm
  • d5: M10
  • l1 min.: 10 mm
  • l2: 3 mm
  • l3: 60 mm
  • l4: 13 mm
  • l5: 51 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 73 N
  • Weight: 649 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 -0.005 -0.01 [mm]:
10 mm
d2 [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 30 N
Article-No.:
22130.0060
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • d1 -0.005 -0.01: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • d4: 25 mm
  • d5: M6
  • l1 min.: 10 mm
  • l2: 2.5 mm
  • l3: 31 mm
  • l4: 13 mm
  • l5: 25 mm
  • l6: 36.5 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 30 N
  • Weight: 79 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 -0.005 -0.01 [mm]:
12 mm
d2 [mm]:
23 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 35 N
Article-No.:
22130.0062
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • d1 -0.005 -0.01: 12 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • d4: 32 mm
  • d5: M8
  • l1 min.: 10 mm
  • l2: 3 mm
  • l3: 35 mm
  • l4: 13 mm
  • l5: 33 mm
  • l6: 44.5 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 35 N
  • Weight: 136 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 -0.005 -0.01 [mm]:
16 mm
d2 [mm]:
28 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 50 N
Article-No.:
22130.0066
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • d1 -0.005 -0.01: 16 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • d4: 40 mm
  • d5: M10
  • l1 min.: 10 mm
  • l2: 3 mm
  • l3: 42 mm
  • l4: 13 mm
  • l5: 41.5 mm
  • l6: 53 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 50 N
  • Weight: 228 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 -0.005 -0.01 [mm]:
20 mm
d2 [mm]:
33 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 63 N
Article-No.:
22130.0070
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • d1 -0.005 -0.01: 20 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • d4: 40 mm
  • d5: M10
  • l1 min.: 10 mm
  • l2: 3 mm
  • l3: 50 mm
  • l4: 13 mm
  • l5: 41.5 mm
  • l6: 53 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 63 N
  • Weight: 349 g
show article view
Precision Index Plungers
Material:
Steel
Version:
with locking
picture:
2
d1 -0.005 -0.01 [mm]:
25 mm
d2 [mm]:
42 mm
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 73 N
Article-No.:
22130.0075
CAD
Documents
Precision Index Plungers
  • with locking – picture 2
  • d1 -0.005 -0.01: 25 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • d4: 50 mm
  • d5: M10
  • l1 min.: 10 mm
  • l2: 3 mm
  • l3: 60 mm
  • l4: 13 mm
  • l5: 51 mm
  • l6: 62.5 mm
  • Spring load1) F1: ~ 20 N
  • Spring load1) F2: ~ 73 N
  • Weight: 650 g
show article view
Precision Index Plungers

Material

Pin

  • Case-hardened steel, case-hardened, blackened and ground

Bushing

  • Case-hardened steel, case-hardened, blackened and ground

Body

  • Case-hardened steel, case-hardened, blackened and ground

Ball knob

  • Thermoplastic, greyish black

Notes

Bushings must be ordered separately.

Product
Article-No.
CAD
Available
Product:
socket for precision index plungers, cylindrical 
d1 +0.005: 10  mm
Article-No.:
22130.0090
CAD
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • l1 min.: 11 mm
  • l2: 8.5 mm
  • Weight: 11 g
Product:
socket for precision index plungers, cylindrical 
d1 +0.005: 12  mm
Article-No.:
22130.0092
CAD
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 12 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • l1 min.: 13 mm
  • l2: 10 mm
  • Weight: 22 g
Product:
socket for precision index plungers, cylindrical 
d1 +0.005: 16  mm
Article-No.:
22130.0093
CAD
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 16 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • l1 min.: 17 mm
  • l2: 14 mm
  • Weight: 40 g
Product:
socket for precision index plungers, cylindrical 
d1 +0.005: 20  mm
Article-No.:
22130.0094
CAD
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 20 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • l1 min.: 16 mm
  • l2: 13 mm
  • Weight: 51 g
Product:
socket for precision index plungers, cylindrical 
d1 +0.005: 25  mm
Article-No.:
22130.0096
CAD
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 25 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • l1 min.: 19 mm
  • l2: 16 mm
  • Weight: 99 g

Assembly

For precise adjustment, the grip ball and plunger should be glued grease-free after assembly. Detailed assembly instructions can be downloaded as a PDF file under "Documents".

Operation

When using locking index plungers the knob is pulled out and turned 90°.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22130. Precision Index Plungers – with cylindrical pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instruction Precision Index Plunger (EH 22130.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.