Product filter
Your selection resulted in 8 hits
Spring load1) F1 ~ [N]:
8.5 mm
Spring load1) F2 ~ [N]:
~ 8.5 N
More details
without locking – picture 1
d1 -0.02 -0.05: 6 mm
l2 : 8.5 mm
d2 : 25 mm
d3 : 10 mm
l1 : 34 mm
l3 : 6 mm
l4 : 10 mm
s: 1 mm – 5 mm
WS1 : 17 mm
WS2 : 14 mm
Spring load1) F1 : ~ 8.5 N
Spring load1) F2 : ~ 22 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 39 g
show article view
Spring load1) F1 ~ [N]:
10.5 mm
Spring load1) F2 ~ [N]:
~ 8.5 N
More details
without locking – picture 1
d1 -0.02 -0.05: 6 mm
l2 : 10.5 mm
d2 : 25 mm
d3 : 10 mm
l1 : 34 mm
l3 : 6 mm
l4 : 10 mm
s: 1 mm – 5 mm
WS1 : 17 mm
WS2 : 14 mm
Spring load1) F1 : ~ 8.5 N
Spring load1) F2 : ~ 22 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 40 g
show article view
Spring load1) F1 ~ [N]:
10 mm
Spring load1) F2 ~ [N]:
~ 15.5 N
More details
without locking – picture 1
d1 -0.02 -0.05: 8 mm
l2 : 10 mm
d2 : 31 mm
d3 : 12 mm
l1 : 40 mm
l3 : 7.5 mm
l4 : 12 mm
s: 1 mm – 5 mm
WS1 : 19 mm
WS2 : 16 mm
Spring load1) F1 : ~ 15.5 N
Spring load1) F2 : ~ 28 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 63 g
show article view
Spring load1) F1 ~ [N]:
12 mm
Spring load1) F2 ~ [N]:
~ 15.5 N
More details
without locking – picture 1
d1 -0.02 -0.05: 8 mm
l2 : 12 mm
d2 : 31 mm
d3 : 12 mm
l1 : 40 mm
l3 : 7.5 mm
l4 : 12 mm
s: 1 mm – 5 mm
WS1 : 19 mm
WS2 : 16 mm
Spring load1) F1 : ~ 15.5 N
Spring load1) F2 : ~ 28 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 63 g
show article view
Spring load1) F1 ~ [N]:
8.5 mm
Spring load1) F2 ~ [N]:
~ 8.5 N
More details
with locking – picture 2
d1 -0.02 -0.05: 6 mm
l2 : 8.5 mm
d2 : 25 mm
d3 : 10 mm
l1 : 34 mm
l3 : 6 mm
l4 : 10 mm
s: 1 mm – 5 mm
WS1 : 17 mm
WS2 : 14 mm
Spring load1) F1 : ~ 8.5 N
Spring load1) F2 : ~ 22 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 39 g
show article view
Spring load1) F1 ~ [N]:
10.5 mm
Spring load1) F2 ~ [N]:
~ 8.5 N
More details
with locking – picture 2
d1 -0.02 -0.05: 6 mm
l2 : 10.5 mm
d2 : 25 mm
d3 : 10 mm
l1 : 34 mm
l3 : 6 mm
l4 : 10 mm
s: 1 mm – 5 mm
WS1 : 17 mm
WS2 : 14 mm
Spring load1) F1 : ~ 8.5 N
Spring load1) F2 : ~ 22 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 39 g
show article view
Spring load1) F1 ~ [N]:
10 mm
Spring load1) F2 ~ [N]:
~ 15.5 N
More details
with locking – picture 2
d1 -0.02 -0.05: 8 mm
l2 : 10 mm
d2 : 31 mm
d3 : 12 mm
l1 : 40 mm
l3 : 7.5 mm
l4 : 12 mm
s: 1 mm – 5 mm
WS1 : 19 mm
WS2 : 16 mm
Spring load1) F1 : ~ 15.5 N
Spring load1) F2 : ~ 28 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 61 g
show article view
Spring load1) F1 ~ [N]:
12 mm
Spring load1) F2 ~ [N]:
~ 15.5 N
More details
with locking – picture 2
d1 -0.02 -0.05: 8 mm
l2 : 12 mm
d2 : 31 mm
d3 : 12 mm
l1 : 40 mm
l3 : 7.5 mm
l4 : 12 mm
s: 1 mm – 5 mm
WS1 : 19 mm
WS2 : 16 mm
Spring load1) F1 : ~ 15.5 N
Spring load1) F2 : ~ 28 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 62 g
show article view
Material
Body
Steel, zinc-plated by galvanization
Locking pin
Stainless steel 1.4305, nickel-plated
Knob
Thermoplastic PA 6, black, dull
Notes
Knob not removable.
Product:
flat ring spanner to counter WS2
for index plungers Ring spanner, flat
Ring spanner, flat
Weight: 26 g
Assembly
By means of a fastening collet, the index plungers can be mounted into pieces having a wall thickness of 1-5 mm.
Operation
When using the self-locking type, the knob is pulled-out, turned 90° and secured by a notched catch. Depending on the clamping length, the bolt may overhang.
Datasheet EH 22120. Index Plungers – for thin-walled pieces
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.