Product filter
Your selection resulted in 12 hits
Version:
without plastic cover for grip
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 32 N
More details
without plastic cover for grip – picture 1
d1 0 -0.05: 6 mm
l2 : 10 mm
d2 : 16 mm
d3 : 35 mm
h: 16 mm
k: 20 mm
l1 : 56 mm
l3 : 32 mm
s: 12 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 32 N
Operating temperature range max.: 250 °C
Weight: 82 g
show article view
Version:
without plastic cover for grip
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 32 N
More details
without plastic cover for grip – picture 1
d1 0 -0.05: 8 mm
l2 : 10 mm
d2 : 16 mm
d3 : 35 mm
h: 16 mm
k: 20 mm
l1 : 56 mm
l3 : 32 mm
s: 12 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 32 N
Operating temperature range max.: 250 °C
Weight: 85 g
show article view
Version:
without plastic cover for grip
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 58 N
More details
without plastic cover for grip – picture 1
d1 0 -0.05: 8 mm
l2 : 12 mm
d2 : 20 mm
d3 : 40 mm
h: 20 mm
k: 22 mm
l1 : 69 mm
l3 : 37 mm
s: 15 mm
Spring load1) F1 : ~ 21 N
Spring load1) F2 : ~ 58 N
Operating temperature range max.: 250 °C
Weight: 163 g
show article view
Version:
without plastic cover for grip
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 32 N
More details
without plastic cover for grip – picture 1
d1 0 -0.05: 10 mm
l2 : 10 mm
d2 : 16 mm
d3 : 35 mm
h: 16 mm
k: 20 mm
l1 : 56 mm
l3 : 32 mm
s: 12 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 32 N
Operating temperature range max.: 250 °C
Weight: 85 g
show article view
Version:
without plastic cover for grip
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 58 N
More details
without plastic cover for grip – picture 1
d1 0 -0.05: 10 mm
l2 : 12 mm
d2 : 20 mm
d3 : 40 mm
h: 20 mm
k: 22 mm
l1 : 69 mm
l3 : 37 mm
s: 15 mm
Spring load1) F1 : ~ 21 N
Spring load1) F2 : ~ 58 N
Operating temperature range max.: 250 °C
Weight: 171 g
show article view
Version:
without plastic cover for grip
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 58 N
More details
without plastic cover for grip – picture 1
d1 0 -0.05: 12 mm
l2 : 12 mm
d2 : 20 mm
d3 : 40 mm
h: 20 mm
k: 22 mm
l1 : 69 mm
l3 : 37 mm
s: 15 mm
Spring load1) F1 : ~ 21 N
Spring load1) F2 : ~ 58 N
Operating temperature range max.: 250 °C
Weight: 174 g
show article view
Version:
with plastic cover for grip
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 32 N
More details
with plastic cover for grip – picture 2
d1 0 -0.05: 6 mm
l2 : 10 mm
d2 : 16 mm
d3 : 35 mm
h: 16 mm
k: 20 mm
l1 : 56 mm
l4 : 42 mm
s: 12 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 32 N
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 83 g
show article view
Version:
with plastic cover for grip
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 32 N
More details
with plastic cover for grip – picture 2
d1 0 -0.05: 8 mm
l2 : 10 mm
d2 : 16 mm
d3 : 35 mm
h: 16 mm
k: 20 mm
l1 : 56 mm
l4 : 42 mm
s: 12 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 32 N
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 85 g
show article view
Version:
with plastic cover for grip
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 58 N
More details
with plastic cover for grip – picture 2
d1 0 -0.05: 8 mm
l2 : 12 mm
d2 : 20 mm
d3 : 40 mm
h: 20 mm
k: 22 mm
l1 : 69 mm
l4 : 52 mm
s: 15 mm
Spring load1) F1 : ~ 21 N
Spring load1) F2 : ~ 58 N
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 169 g
show article view
Version:
with plastic cover for grip
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 32 N
More details
with plastic cover for grip – picture 2
d1 0 -0.05: 10 mm
l2 : 10 mm
d2 : 16 mm
d3 : 35 mm
h: 16 mm
k: 20 mm
l1 : 56 mm
l4 : 42 mm
s: 12 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 32 N
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 86 g
show article view
Version:
with plastic cover for grip
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 58 N
More details
with plastic cover for grip – picture 2
d1 0 -0.05: 10 mm
l2 : 12 mm
d2 : 20 mm
d3 : 40 mm
h: 20 mm
k: 22 mm
l1 : 69 mm
l4 : 52 mm
s: 15 mm
Spring load1) F1 : ~ 21 N
Spring load1) F2 : ~ 58 N
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 171 g
show article view
Version:
with plastic cover for grip
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 58 N
More details
with plastic cover for grip – picture 2
d1 0 -0.05: 12 mm
l2 : 12 mm
d2 : 20 mm
d3 : 40 mm
h: 20 mm
k: 22 mm
l1 : 69 mm
l4 : 52 mm
s: 15 mm
Spring load1) F1 : ~ 21 N
Spring load1) F2 : ~ 58 N
Operating temperature range max.: 80 °C
Operating temperature range min.: -30 °C
Weight: 171 g
show article view
Material
Body
Locking pin
Plastic cap
Thermoplastic, black, dull
Assembly
Right and left mounting is possible due to countersinks on both sides.
Index bolt for lateral fastening.
Operation
By turning the index bolt 180° the locking pin will be pulled-in and secured by a notched catch (when locking pin should not overhang).
Datasheet EH 22120. Index Bolts – with mounting flange
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.