Hinges

Hinges in different versions

Hinges are machine elements according to company standards. Hinges are often also called fittings, tapes. Hinges can be used in a wide range of industries for many applications, e.g. as door hinge.

The extensive product range includes various versions from stock:

  • Hinge made of zinc die-cast (chromed or plastic coated) / stainless steel, with fastening holes
  • Hinge made of zinc die-cast (chromed or plastic coated) / stainless steel, with mounting thread
  • Hinge with adjustable friction resistance
  • Hinge, adjustable
  • Hinge, stainless steel
  • Hinge, stainless steel, elongated on one side
  • Hinge, stainless steel, elongated on both sides
  • Hinge, zinc die-cast
  • Hinge, zinc die-cast, with spring return
  • Hinge, zinc die-cast, with lock-in positions

As accessories we offer:

  • Spacer plate
  • Threaded plates
  • Stop