Seating Pins pin shape

EH 22680.

To be used as solid and precise seat and stop. The pin-shaped form of this locating pin allows an application in components with narrow seating points.

Bearing surface induction hardened and grounded.

Your selection resulted in 4 hits

Version
picture
l1 ±0.01 [mm]
d1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
30 mm
d1 [mm]:
M8
d2 [mm]:
4 mm
Article-No.:
22680.0462
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • System: V40
  • l1 ±0.01: 30 mm
  • d1: M8
  • d2: 4 mm
  • l3: 13 mm
  • t: 10 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 13 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M8
d2 [mm]:
4 mm
Article-No.:
22680.0464
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • System: V40
  • l1 ±0.01: 40 mm
  • d1: M8
  • d2: 4 mm
  • l3: 18 mm
  • t: 14 mm
  • d3: 14.4 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 18 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M12
d2 [mm]:
8 mm
Article-No.:
22680.0486
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • System: V70/L12
  • l1 ±0.01: 40 mm
  • d1: M12
  • d2: 8 mm
  • l3: 18 mm
  • t: 12 mm
  • d3: 21.2 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 41 g
show article view
Seating Pins
Version:
with female thread
picture:
2
l1 ±0.01 [mm]:
60 mm
d1 [mm]:
M12
d2 [mm]:
8 mm
Article-No.:
22680.0488
CAD
Documents
Seating Pins
  • with female thread – picture 2
  • System: V70/L12
  • l1 ±0.01: 60 mm
  • d1: M12
  • d2: 8 mm
  • l3: 28 mm
  • t: 18 mm
  • d3: 21.2 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 63 g
show article view
Seating Pins

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22680. Seating Pins – pin shape
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
Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.