Lateral Plungers with thread, with seal, with female thread

EH 22150.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Sealed against chips and dirt.

Your selection resulted in 27 hits

Material
d1 [mm]
l1 -2 [mm]
Spring load F max.1) ~ [N]
Stroke s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
11.5 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1410
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: M12
  • l1 -2: 11.5 mm
  • Spring load F max.1): ~ 20 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
11.5 mm
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1411
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: M12
  • l1 -2: 11.5 mm
  • Spring load F max.1): ~ 50 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.3 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
11.5 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1412
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: M12
  • l1 -2: 11.5 mm
  • Spring load F max.1): ~ 100 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.5 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
19 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1414
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: M12
  • l1 -2: 19 mm
  • Spring load F max.1): ~ 20 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 4.9 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
19 mm
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1415
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: M12
  • l1 -2: 19 mm
  • Spring load F max.1): ~ 50 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 5.4 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
19 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1416
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: M12
  • l1 -2: 19 mm
  • Spring load F max.1): ~ 100 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 5.8 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
26.5 mm
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1418
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: M12
  • l1 -2: 26.5 mm
  • Spring load F max.1): ~ 20 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 6.7 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
26.5 mm
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1419
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: M12
  • l1 -2: 26.5 mm
  • Spring load F max.1): ~ 50 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7.3 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
26.5 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1420
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: M12
  • l1 -2: 26.5 mm
  • Spring load F max.1): ~ 100 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 4 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 1.6 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 8 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
11.5 mm
Spring load F max.1) ~ [N]:
~ 40 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1430
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: M12
  • l1 -2: 11.5 mm
  • Spring load F max.1): ~ 40 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.1 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
11.5 mm
Spring load F max.1) ~ [N]:
~ 75 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1431
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: M12
  • l1 -2: 11.5 mm
  • Spring load F max.1): ~ 75 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.3 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
11.5 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1432
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: M12
  • l1 -2: 11.5 mm
  • Spring load F max.1): ~ 100 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 3.5 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
19 mm
Spring load F max.1) ~ [N]:
~ 40 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1434
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: M12
  • l1 -2: 19 mm
  • Spring load F max.1): ~ 40 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 5.1 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
19 mm
Spring load F max.1) ~ [N]:
~ 75 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1435
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: M12
  • l1 -2: 19 mm
  • Spring load F max.1): ~ 75 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 5.5 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
19 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1436
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: M12
  • l1 -2: 19 mm
  • Spring load F max.1): ~ 100 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 6.2 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
26.5 mm
Spring load F max.1) ~ [N]:
~ 40 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1438
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: M12
  • l1 -2: 26.5 mm
  • Spring load F max.1): ~ 40 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 6.8 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
26.5 mm
Spring load F max.1) ~ [N]:
~ 75 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1439
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: M12
  • l1 -2: 26.5 mm
  • Spring load F max.1): ~ 75 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7.4 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M12
l1 -2 [mm]:
26.5 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1440
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: M12
  • l1 -2: 26.5 mm
  • Spring load F max.1): ~ 100 N
  • d2: M4
  • d3: 6.1 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 2 mm
  • Stroke s: 2 mm
  • WS: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 8.6 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M18 x 1,5 mm
l1 -2 [mm]:
18 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1450
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: M18 x 1,5 mm
  • l1 -2: 18 mm
  • Spring load F max.1): ~ 100 N
  • d2: M6
  • d3: 10.1 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2.3 mm
  • Stroke s: 3.2 mm
  • WS: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 15 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M18 x 1,5 mm
l1 -2 [mm]:
18 mm
Spring load F max.1) ~ [N]:
~ 150 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1451
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: M18 x 1,5 mm
  • l1 -2: 18 mm
  • Spring load F max.1): ~ 150 N
  • d2: M6
  • d3: 10.1 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2.3 mm
  • Stroke s: 3.2 mm
  • WS: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 14 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M18 x 1,5 mm
l1 -2 [mm]:
18 mm
Spring load F max.1) ~ [N]:
~ 200 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1452
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: M18 x 1,5 mm
  • l1 -2: 18 mm
  • Spring load F max.1): ~ 200 N
  • d2: M6
  • d3: 10.1 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2.3 mm
  • Stroke s: 3.2 mm
  • WS: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 15 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M18 x 1,5 mm
l1 -2 [mm]:
31.5 mm
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1454
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: M18 x 1,5 mm
  • l1 -2: 31.5 mm
  • Spring load F max.1): ~ 100 N
  • d2: M6
  • d3: 10.1 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2.3 mm
  • Stroke s: 3.2 mm
  • WS: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 23 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M18 x 1,5 mm
l1 -2 [mm]:
31.5 mm
Spring load F max.1) ~ [N]:
~ 150 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1455
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: M18 x 1,5 mm
  • l1 -2: 31.5 mm
  • Spring load F max.1): ~ 150 N
  • d2: M6
  • d3: 10.1 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2.3 mm
  • Stroke s: 3.2 mm
  • WS: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 23 g
show article view
Lateral Plunger
Material:
Steel
d1 [mm]:
M18 x 1,5 mm
l1 -2 [mm]:
31.5 mm
Spring load F max.1) ~ [N]:
~ 200 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1456
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: M18 x 1,5 mm
  • l1 -2: 31.5 mm
  • Spring load F max.1): ~ 200 N
  • d2: M6
  • d3: 10.1 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 2.3 mm
  • Stroke s: 3.2 mm
  • WS: 16 mm
  • Operating temperature range max.: 110 °C
  • Weight: 23 g
show article view
Lateral Plunger

Material

Seal

  • CR

Body

  • Steel, zinc-plated

Threaded washer

  • Steel, blackened

Spring

  • Stainless steel
  • Steel, blackened
  • Steel, zinc-plated by galvanization

Notes

Individual set screws can be screwed in the plate with threaded hole.

Product
Article-No.
Available
Product:
mounting tool for the following thread sizes
for lateral plungers
d1: M12
Article-No.:
22150.0820
assembly tool
  • assembly tool
  • d1: M12
  • Weight: 76 g
Product:
mounting tool for the following thread sizes
for lateral plungers
d1: M18 x 1,5 mm
Article-No.:
22150.0822
assembly tool
  • assembly tool
  • d1: M18 x 1,5 mm
  • Weight: 137 g

Characteristic

Version light spring load = spring from stainless steel

Version standard spring load = spring from steel, blackened

Version heavy spring load = spring from steel, zinc-plated by galvanization

Assembly

Formula for calculating the center distance for the mounting hole: 

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = stroke,

z = stop diameter

Calculation dimension x for workpieces:

x = d2/2 - s

Lateral plungers are installed by screwing in by means of a mounting tool.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22150. Lateral Plungers – with thread, with seal, with female thread
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.