Your selection resulted in 36 hits
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Steel/Light spring load
- d1: M12
- l1 -2: 11.5 mm
- Spring load F max.1): ~ 20 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 3.8 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 50 N
- Pin: Steel/Standard spring load
- d1: M12
- l1 -2: 11.5 mm
- Spring load F max.1): ~ 50 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 4.1 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/Heavy spring load
- d1: M12
- l1 -2: 11.5 mm
- Spring load F max.1): ~ 100 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 4.2 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Steel/Light spring load
- d1: M12
- l1 -2: 19 mm
- Spring load F max.1): ~ 20 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 5.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 50 N
- Pin: Steel/Standard spring load
- d1: M12
- l1 -2: 19 mm
- Spring load F max.1): ~ 50 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 6.3 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/Heavy spring load
- d1: M12
- l1 -2: 19 mm
- Spring load F max.1): ~ 100 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 6.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Steel/Light spring load
- d1: M12
- l1 -2: 26.5 mm
- Spring load F max.1): ~ 20 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 7.5 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 50 N
- Pin: Steel/Standard spring load
- d1: M12
- l1 -2: 26.5 mm
- Spring load F max.1): ~ 50 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 8.1 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/Heavy spring load
- d1: M12
- l1 -2: 26.5 mm
- Spring load F max.1): ~ 100 N
- d2: 5 mm
- l2: 6 mm
- Stroke s: 0.8 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 8.7 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 40 N
- Pin: Steel/Light spring load
- d1: M12
- l1 -2: 11.5 mm
- Spring load F max.1): ~ 40 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 4.7 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 75 N
- Pin: Steel/Standard spring load
- d1: M12
- l1 -2: 11.5 mm
- Spring load F max.1): ~ 75 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 4.8 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/Heavy spring load
- d1: M12
- l1 -2: 11.5 mm
- Spring load F max.1): ~ 100 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 5.4 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 40 N
- Pin: Steel/Light spring load
- d1: M12
- l1 -2: 19 mm
- Spring load F max.1): ~ 40 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 6.5 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 75 N
- Pin: Steel/Standard spring load
- d1: M12
- l1 -2: 19 mm
- Spring load F max.1): ~ 75 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 6.9 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/Heavy spring load
- d1: M12
- l1 -2: 19 mm
- Spring load F max.1): ~ 100 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 7.6 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 40 N
- Pin: Steel/Light spring load
- d1: M12
- l1 -2: 26.5 mm
- Spring load F max.1): ~ 40 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 8.3 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 75 N
- Pin: Steel/Standard spring load
- d1: M12
- l1 -2: 26.5 mm
- Spring load F max.1): ~ 75 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 8.9 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/Heavy spring load
- d1: M12
- l1 -2: 26.5 mm
- Spring load F max.1): ~ 100 N
- d2: 6 mm
- l2: 10 mm
- Stroke s: 1 mm
- WS: 10 mm
- Operating temperature range max.: 110 °C
- Weight: 10 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/Light spring load
- d1: M18 x 1,5 mm
- l1 -2: 18 mm
- Spring load F max.1): ~ 100 N
- d2: 10 mm
- l2: 16 mm
- Stroke s: 1.6 mm
- WS: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 20 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 150 N
- Pin: Steel/Standard spring load
- d1: M18 x 1,5 mm
- l1 -2: 18 mm
- Spring load F max.1): ~ 150 N
- d2: 10 mm
- l2: 16 mm
- Stroke s: 1.6 mm
- WS: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 20 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 200 N
- Pin: Steel/Heavy spring load
- d1: M18 x 1,5 mm
- l1 -2: 18 mm
- Spring load F max.1): ~ 200 N
- d2: 10 mm
- l2: 16 mm
- Stroke s: 1.6 mm
- WS: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 20 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/Light spring load
- d1: M18 x 1,5 mm
- l1 -2: 31.5 mm
- Spring load F max.1): ~ 100 N
- d2: 10 mm
- l2: 16 mm
- Stroke s: 1.6 mm
- WS: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 28 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 150 N
- Pin: Steel/Standard spring load
- d1: M18 x 1,5 mm
- l1 -2: 31.5 mm
- Spring load F max.1): ~ 150 N
- d2: 10 mm
- l2: 16 mm
- Stroke s: 1.6 mm
- WS: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 29 g
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [N]:
~ 200 N
- Pin: Steel/Heavy spring load
- d1: M18 x 1,5 mm
- l1 -2: 31.5 mm
- Spring load F max.1): ~ 200 N
- d2: 10 mm
- l2: 16 mm
- Stroke s: 1.6 mm
- WS: 16 mm
- Operating temperature range max.: 110 °C
- Weight: 29 g
show article view
Material
Seal
Body
- Steel, zinc-plated by galvanization
Spring
- Stainless steel
- Steel, blackened
- Steel, zinc-plated by galvanization
Pin
- Steel, case-hardened, zinc-plated by galvanization
- Thermoplastic POM, white
Product:
mounting tool for the following thread sizes
for lateral plungers
d1: M12
- assembly tool
- d1: M12
- Weight: 76 g
Product:
mounting tool for the following thread sizes
for lateral plungers
d1: M18 x 1,5 mm
- assembly tool
- d1: M18 x 1,5 mm
- Weight: 137 g
Characteristic
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Assembly
Lateral plungers are installed by screwing in by means of a mounting tool.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Datasheet EH 22150. Lateral Plungers – with thread, with seal
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.