Your selection resulted in 20 hits
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 2.2 lb
- Pin: Steel/Light spring load
- d1: 1/4 in
- d2: 0.118 in
- Spring load F max.1): ~ 2.2 lb
- l1 -0.08: 0.275 in
- l2: 0.157 in
- Stroke s: 0.04 in
- Location hole D H8: 1/4 in
- Operating temperature range max.: 230 °F
- Weight: 0.024 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 4.5 lb
- Pin: Steel/Standard spring load
- d1: 1/4 in
- d2: 0.118 in
- Spring load F max.1): ~ 4.5 lb
- l1 -0.08: 0.275 in
- l2: 0.157 in
- Stroke s: 0.04 in
- Location hole D H8: 1/4 in
- Operating temperature range max.: 230 °F
- Weight: 0.024 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 9 lb
- Pin: Steel/Heavy spring load
- d1: 1/4 in
- d2: 0.118 in
- Spring load F max.1): ~ 9 lb
- l1 -0.08: 0.275 in
- l2: 0.157 in
- Stroke s: 0.04 in
- Location hole D H8: 1/4 in
- Operating temperature range max.: 230 °F
- Weight: 0.026 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 4.5 lb
- Pin: Steel/Light spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 4.5 lb
- l1 -0.08: 0.43 in
- l2: 0.236 in
- Stroke s: 0.06 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.109 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 11.2 lb
- Pin: Steel/Standard spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 11.2 lb
- l1 -0.08: 0.43 in
- l2: 0.236 in
- Stroke s: 0.06 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.117 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 21.5 lb
- Pin: Steel/Heavy spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 21.5 lb
- l1 -0.08: 0.43 in
- l2: 0.236 in
- Stroke s: 0.06 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.123 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 9 lb
- Pin: Steel/Light spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 9 lb
- l1 -0.08: 0.43 in
- l2: 0.393 in
- Stroke s: 0.08 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.138 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 16.9 lb
- Pin: Steel/Standard spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 16.9 lb
- l1 -0.08: 0.43 in
- l2: 0.393 in
- Stroke s: 0.08 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.146 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 22.5 lb
- Pin: Steel/Heavy spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 22.5 lb
- l1 -0.08: 0.43 in
- l2: 0.393 in
- Stroke s: 0.08 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 230 °F
- Weight: 0.159 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 11.2 lb
- Pin: Steel/Light spring load
- d1: 1/2 in
- d2: 0.315 in
- Spring load F max.1): ~ 11.2 lb
- l1 -0.08: 0.551 in
- l2: 0.511 in
- Stroke s: 0.09 in
- Location hole D H8: 1/2 in
- Operating temperature range max.: 230 °F
- Weight: 0.256 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 22.5 lb
- Pin: Steel/Standard spring load
- d1: 1/2 in
- d2: 0.315 in
- Spring load F max.1): ~ 22.5 lb
- l1 -0.08: 0.551 in
- l2: 0.511 in
- Stroke s: 0.09 in
- Location hole D H8: 1/2 in
- Operating temperature range max.: 230 °F
- Weight: 0.275 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 34 lb
- Pin: Steel/Heavy spring load
- d1: 1/2 in
- d2: 0.315 in
- Spring load F max.1): ~ 34 lb
- l1 -0.08: 0.551 in
- l2: 0.511 in
- Stroke s: 0.09 in
- Location hole D H8: 1/2 in
- Operating temperature range max.: 230 °F
- Weight: 0.288 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 22.5 lb
- Pin: Steel/Light spring load
- d1: 5/8 in
- d2: 0.393 in
- Spring load F max.1): ~ 22.5 lb
- l1 -0.08: 0.708 in
- l2: 0.646 in
- Stroke s: 0.12 in
- Location hole D H8: 5/8 in
- Operating temperature range max.: 230 °F
- Weight: 0.574 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 34 lb
- Pin: Steel/Standard spring load
- d1: 5/8 in
- d2: 0.393 in
- Spring load F max.1): ~ 34 lb
- l1 -0.08: 0.708 in
- l2: 0.646 in
- Stroke s: 0.12 in
- Location hole D H8: 5/8 in
- Operating temperature range max.: 230 °F
- Weight: 0.518 oz
show article view
Pin:
Steel, case-hardened, zinc-plated by galvanization
Spring load F max.1) ~ [lb]:
~ 45 lb
- Pin: Steel/Heavy spring load
- d1: 5/8 in
- d2: 0.393 in
- Spring load F max.1): ~ 45 lb
- l1 -0.08: 0.708 in
- l2: 0.646 in
- Stroke s: 0.12 in
- Location hole D H8: 5/8 in
- Operating temperature range max.: 230 °F
- Weight: 0.542 oz
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [lb]:
~ 2.2 lb
- Pin: Thermoplastic/Light spring load
- d1: 1/4 in
- d2: 0.118 in
- Spring load F max.1): ~ 2.2 lb
- l1 -0.08: 0.275 in
- l2: 0.157 in
- Stroke s: 0.04 in
- Location hole D H8: 1/4 in
- Operating temperature range max.: 176 °F
- Weight: 0.014 oz
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [lb]:
~ 4.5 lb
- Pin: Thermoplastic/Light spring load
- d1: 7/16 in
- d2: 0.197 in
- Spring load F max.1): ~ 4.5 lb
- l1 -0.08: 0.43 in
- l2: 0.236 in
- Stroke s: 0.06 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 176 °F
- Weight: 0.064 oz
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [lb]:
~ 9 lb
- Pin: Thermoplastic/Light spring load
- d1: 7/16 in
- d2: 0.236 in
- Spring load F max.1): ~ 9 lb
- l1 -0.08: 0.393 in
- l2: 0.472 in
- Stroke s: 0.08 in
- Location hole D H8: 7/16 in
- Operating temperature range max.: 176 °F
- Weight: 0.072 oz
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [lb]:
~ 11.2 lb
- Pin: Thermoplastic/Light spring load
- d1: 1/2 in
- d2: 0.315 in
- Spring load F max.1): ~ 11.2 lb
- l1 -0.08: 0.551 in
- l2: 0.531 in
- Stroke s: 0.09 in
- Location hole D H8: 1/2 in
- Operating temperature range max.: 176 °F
- Weight: 0.114 oz
show article view
Pin:
Thermoplastic POM, white
Spring load F max.1) ~ [lb]:
~ 22.5 lb
- Pin: Thermoplastic/Light spring load
- d1: 5/8 in
- d2: 0.393 in
- Spring load F max.1): ~ 22.5 lb
- l1 -0.08: 0.708 in
- l2: 0.646 in
- Stroke s: 0.12 in
- Location hole D H8: 5/8 in
- Operating temperature range max.: 176 °F
- Weight: 0.296 oz
show article view
Material
Seal
Body
Spring
- Stainless steel
- Steel, blackened
- Steel, zinc-plated by galvanization
Pin
- Steel, case-hardened, zinc-plated by galvanization
- Thermoplastic POM, white
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 6 mm
- assembly tool
- d1: 6 mm
- Weight: 19 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 10 mm
- assembly tool
- d1: 10 mm
- Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 12 mm
- assembly tool
- d1: 12 mm
- Weight: 86 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
- assembly tool
- d1: 16 mm
- Weight: 105 g
Characteristic
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Assembly
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Datasheet EH 2B150. Lateral Plungers – smooth, with seal - INCH
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.