Halder Lifting Pins / Threaded Lifting Pins
Lifting Pins are heavy-duty lifting elements for quick and easy use. Special lifting devices, e.g. threads for ring bolts, are no longer required on the workpiece. All versions are corrosion-resistant. Suitable bushings with and without seals are available.
World innovation: Threaded Lifting Pins!
Can be used directly in threads, without additional connectors. Threaded Lifting Pins can be inserted into the thread with the press of a button. Compared to screwing and unscrewing with a ringbolt it saves 85% of the time.