T-Blocks

EH 1130.400 - EH 1130.600

Your selection resulted in 2 hits

System
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70
l1 [mm]:
60 mm
Article-No.:
1130.400
CAD
Documents
T-Blocks
  • System: V70
  • l1: 60 mm
  • Weight: 154 g
show article view
T-Blocks
System:
V70
l1 [mm]:
30 mm
Article-No.:
1130.600
CAD
Documents
T-Blocks
  • System: V70
  • l1: 30 mm
  • Weight: 66 g
show article view
T-Blocks

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1130.400 - EH 1130.600 T-Blocks
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.