Support Clamping Bars

EH 1114.000 - EH 1114.100

Your selection resulted in 2 hits

System
l1 [mm]
l2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70/L12
l1 [mm]:
110 mm
l2 [mm]:
69 mm
Article-No.:
1114.000
CAD
Documents
Support Clamping Bars
  • System: V70/L12
  • l1: 110 mm
  • l2: 69 mm
  • Weight: 301 g
show article view
Support Clamping Bars
System:
V70/L12
l1 [mm]:
150 mm
l2 [mm]:
109 mm
Article-No.:
1114.100
CAD
Documents
Support Clamping Bars
  • System: V70/L12
  • l1: 150 mm
  • l2: 109 mm
  • Weight: 422 g
show article view
Support Clamping Bars

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1114.000 - EH 1114.100 Support Clamping Bars
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.