Nuts for T-Slots

EH 1030.000 - EH 1030.300

Your selection resulted in 4 hits

System
l [mm]
d [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
l [mm]:
15 mm
d [mm]:
M6
Article-No.:
1030.000
CAD
Documents
Nuts for T-Slots
  • System: V40
  • l: 15 mm
  • d: M6
  • Weight: 12 g
show article view
Nuts for T-Slots
System:
V40
l [mm]:
15 mm
d [mm]:
M8
Article-No.:
1030.100
CAD
Documents
Nuts for T-Slots
  • System: V40
  • l: 15 mm
  • d: M8
  • Weight: 9.7 g
show article view
Nuts for T-Slots
System:
V40
l [mm]:
30 mm
d [mm]:
M6
Article-No.:
1030.200
CAD
Documents
Nuts for T-Slots
  • System: V40
  • l: 30 mm
  • d: M6
  • Weight: 24 g
show article view
Nuts for T-Slots
System:
V40
l [mm]:
30 mm
d [mm]:
M8
Article-No.:
1030.300
CAD
Documents
Nuts for T-Slots
  • System: V40
  • l: 30 mm
  • d: M8
  • Weight: 23 g
show article view
Nuts for T-Slots

Material

  • Heat-treated steel, tempered, quality 10, black
Title
Category
Type
Direct download
Download basket
Datasheet EH 1030.000 - EH 1030.300 Nuts for T-Slots
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.