Intermediate Plates

EH 1111.700 - EH 1111.800

Your selection resulted in 2 hits

System
h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70
h [mm]:
20 mm
Article-No.:
1111.700
CAD
Documents
Intermediate Plates
  • System: V70
  • h: 20 mm
  • Weight: 598 g
show article view
Intermediate Plates
System:
V70
h [mm]:
30 mm
Article-No.:
1111.800
CAD
Documents
Intermediate Plates
  • System: V70
  • h: 30 mm
  • Weight: 947 g
show article view
Intermediate Plates

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1111.700 - EH 1111.800 Intermediate Plates
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.