Fixed Drilling Supports fix

EH 1162.000 - EH 1162.300

Your selection resulted in 4 hits

System
l1 [mm]
l3 [mm]
b1 [mm]
b2 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70/L12
l1 [mm]:
68 mm
l3 [mm]:
13 mm
b1 [mm]:
18 mm
b2 [mm]:
8 mm
h [mm]:
25 mm
Article-No.:
1162.000
CAD
Documents
Fixed Drilling Supports
  • System: V70/L12
  • l1: 68 mm
  • l2: 22 mm
  • l3: 13 mm
  • l4: 22 mm
  • l5: 9.5 mm
  • b1: 18 mm
  • b2: 8 mm
  • b3: 13 mm
  • h: 25 mm
  • Weight: 92 g
show article view
Fixed Drilling Supports
System:
V70/L12
l1 [mm]:
88 mm
l3 [mm]:
20 mm
b1 [mm]:
28 mm
b2 [mm]:
16 mm
h [mm]:
25 mm
Article-No.:
1162.100
CAD
Documents
Fixed Drilling Supports
  • System: V70/L12
  • l1: 88 mm
  • l2: 38 mm
  • l3: 20 mm
  • l4: 26 mm
  • l5: 9.5 mm
  • b1: 28 mm
  • b2: 16 mm
  • b3: 13 mm
  • h: 25 mm
  • Weight: 214 g
show article view
Fixed Drilling Supports
System:
V70/L12
l1 [mm]:
98 mm
l3 [mm]:
20 mm
b1 [mm]:
38 mm
b2 [mm]:
24 mm
h [mm]:
25 mm
Article-No.:
1162.200
CAD
Documents
Fixed Drilling Supports
  • System: V70/L12
  • l1: 98 mm
  • l2: 40 mm
  • l3: 20 mm
  • l4: 31 mm
  • l5: 9.5 mm
  • b1: 38 mm
  • b2: 24 mm
  • b3: 13 mm
  • h: 25 mm
  • Weight: 321 g
show article view
Fixed Drilling Supports
System:
V70/L12
l1 [mm]:
108 mm
l3 [mm]:
20 mm
b1 [mm]:
48 mm
b2 [mm]:
35 mm
h [mm]:
25 mm
Article-No.:
1162.300
CAD
Documents
Fixed Drilling Supports
  • System: V70/L12
  • l1: 108 mm
  • l2: 45 mm
  • l3: 20 mm
  • l4: 37 mm
  • l5: 11.5 mm
  • b1: 48 mm
  • b2: 35 mm
  • b3: 17 mm
  • h: 25 mm
  • Weight: 399 g
show article view
Fixed Drilling Supports

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1162.000 - EH 1162.300 Fixed Drilling Supports – fix
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.