Fixed Drilling Supports adjustable

EH 1163.000 - EH 1163.300

Your selection resulted in 4 hits

System
b1 [mm]
l1 [mm]
l4 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70/L12
b1 [mm]:
28 mm
l1 [mm]:
88 mm
l4 [mm]:
24 mm
h1 [mm]:
36 – 45 mm
Article-No.:
1163.000
CAD
Documents
Fixed Drilling Supports
  • System: V70/L12
  • b1: 28 mm
  • b2: 13 mm
  • d1: 9.9 mm
  • d2: 24 mm
  • d3: 32 mm
  • l1: 88 mm
  • l2: 74 mm
  • l3: 25 mm
  • l4: 24 mm
  • h1: 36 mm – 45 mm
  • h2: 22 mm
  • h3: 16 mm
  • Weight: 381 g
show article view
Fixed Drilling Supports
System:
V70/L12
b1 [mm]:
38 mm
l1 [mm]:
108 mm
l4 [mm]:
27 mm
h1 [mm]:
44 – 54 mm
Article-No.:
1163.100
CAD
Documents
Fixed Drilling Supports
  • System: V70/L12
  • b1: 38 mm
  • b2: 13 mm
  • d1: 16.9 mm
  • d2: 30 mm
  • d3: 42 mm
  • l1: 108 mm
  • l2: 89 mm
  • l3: 40 mm
  • l4: 27 mm
  • h1: 44 mm – 54 mm
  • h2: 26 mm
  • h3: 20 mm
  • Weight: 800 g
show article view
Fixed Drilling Supports
System:
V70/L12
b1 [mm]:
48 mm
l1 [mm]:
108 mm
l4 [mm]:
27 mm
h1 [mm]:
54 – 68 mm
Article-No.:
1163.200
CAD
Documents
Fixed Drilling Supports
  • System: V70/L12
  • b1: 48 mm
  • b2: 17 mm
  • d1: 24.8 mm
  • d2: 45 mm
  • d3: 55 mm
  • l1: 108 mm
  • l2: 84 mm
  • l3: 25 mm
  • l4: 27 mm
  • h1: 54 mm – 68 mm
  • h2: 32 mm
  • h3: 26 mm
  • Weight: 1391 g
show article view
Fixed Drilling Supports
System:
V70/L12
b1 [mm]:
58 mm
l1 [mm]:
128 mm
l4 [mm]:
27 mm
h1 [mm]:
68 – 82 mm
Article-No.:
1163.300
CAD
Documents
Fixed Drilling Supports
  • System: V70/L12
  • b1: 58 mm
  • b2: 17 mm
  • d1: 34.9 mm
  • d2: 52 mm
  • d3: 68 mm
  • l1: 128 mm
  • l2: 99 mm
  • l3: 40 mm
  • l4: 27 mm
  • h1: 68 mm – 82 mm
  • h2: 44 mm
  • h3: 38 mm
  • Weight: 3000 g
show article view
Fixed Drilling Supports

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1163.000 - EH 1163.300 Fixed Drilling Supports – adjustable
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.