Butt Straps

EH 1132.500 - EH 1132.800

Your selection resulted in 2 hits

System
h1 [mm]
h2 [mm]
h3 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70
h1 [mm]:
39.7 mm
h2 [mm]:
49 mm
h3 [mm]:
-
Article-No.:
1132.500
CAD
Documents
Butt Straps
  • System: V70
  • h1: 39.7 mm
  • h2: 49 mm
  • Weight: 1566 g
show article view
Butt Straps
System:
V70
h1 [mm]:
49.7 mm
h2 [mm]:
59 mm
h3 [mm]:
35 mm
Article-No.:
1132.800
CAD
Documents
Butt Straps
  • System: V70
  • h1: 49.7 mm
  • h2: 59 mm
  • h3: 35 mm
  • Weight: 1708 g
show article view
Butt Straps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1132.500 - EH 1132.800 Butt Straps
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.