Supporting Elements

EH 23220.

The support element is used to support overdetermined clamping points on components.

The benefits of the support element are:

  • Support for unstable components
  • Eliminates tool vibration during machining
  • Supports ribs, beads and shackles, for reinforcement of clamped components
  • Distortion-free support of raw parts
  • Easy handling

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
CAD / Documents
Price [€]
Available
gewicht [g]:
1137 g
Article-No.:
23220.0400
CAD
Documents
Supporting Elements
  • System: V70/L12/L16
  • Weight: 1137 g
show article view
Supporting Elements

Material

Housing

  • Aluminium, red anodised

Body

  • Case-hardened steel, nitrided, manganese phosphated and ground

Notes

For safe functioning, the thread bore M 12 must always be closed.

References

Additional flexible possibility of fitting with holding plate 23210.0740.

In the M 8 threaded pin on the support bolt various locating and seating pins (EH 22...) can be mounted. Custom-made extensions can also be fitted.

The clamping height can be increased using height adjusting cylinders EH 23310. and with spacers EH 1107. and EH 1108.

Assembly

Fix the support element (2 x M 6 thread) onto the device. Pay attention to the operator's side!

Alternative: Dismantle the M 12 x 10 threaded pin and replace it by an M 12 x 30 threaded pin and assemble the support element with a wrench (WS 21), e.g. for T-slot mounting (no defined operator's side ensured). Threaded pin M 12 x 30 and T-nut DIN 508 M 12 x 14, quality 10, are part of the standard supply volume.

Lowering of the support element by 16 mm is possible.

Operation

By turning the clamping cam (WS 6 internal hexagon) on the outer surface of the red protective sleeve, the support pin contacts the workpiece with a slight spring load.

  1. By turning on (15 Nm) as far as possible (lock), total of 180°, the clamping mechanism locks the support pin without moving. The support element has been placed onto the workpiece and locked.
  2. If turned in the opposite direction (unlock), the clamping is released. If turned back as far as possible, i.e. total of 180° the support pin moves to the end position.
Title
Category
Type
Direct download
Download basket
FAQ - Supporting Elements
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 23220. Supporting Elements
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What are the use cases for the supporting element?

The supporting element can provide additional support at overdetermined clamping points, e.g. on unstable components. It helps reduce vibrations and damage to the surfaces during processing. This improves the surface quality of the workpiece and the service life of the tools dramatically.

What is the force with which the supporting elements makes contact with the workpiece?

The contact force ranges between approx. 20 and 70 N.

Is it possible to change the contact force on the workpiece?

The supporting element can also be manufactured as a custom version with a different contact force. You are welcome to send us your request if you require such a version.

What is the difference between the supporting elements and floating clamps?

Since the surface is not covered by a clamping claw, it is possible to work on the top and the side surfaces.

Are there alternatives to the supporting element?

The bedding support may be a good and cost-effective alternative. A poor and unprofessional option is the so-called screw jack, also referred to as a “slacker”.

What to do if the supporting element fails to lock?

Here, it is essential to factor in the necessary torque (15Nm). It may not be possible to apply the necessary torque with a hex wrench and T-Handle.

What to do if the supporting element has become damaged?

Repairs are possible in most cases. To arrange for repairs, please contact our sales department.

What type of maintenance / servicing is required on the supporting element?

The supporting element is maintenance-free and does not have to be subjected to special servicing. We do, however, recommend that you regularly perform visual inspections and function tests. You should also pay attention to the oil concentration in the cooling emulsion as the functional parts on the interior may otherwise sustain corrosion.