Your selection resulted in 2 hits
More details
The stop can be mounted on both sides of the clamping bar.
Magnetic version - picture 2:
The stop can be quickly and easily removed before machining the workpiece due to the tool-free mounting.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.