Pull-Down Sets high

EH 1703.

  • Pull-down elements are suitable for clamping and pulling down clamping surfaces that are unmachined or pre-machined onto the guideway or onto the supplied clamping bolts
  • This way workpieces can be clamped almost exactly parallel to the guideway for machining
  • The direct contact to the clamping bolts largely reduces vibrations in the workpiece

Supplied in handycase consisting of:

  • 4 x wedge adapters, high (Art. No. 1703.310)
  • 4 x bolts, high M 10 x 45 mm (Art. No. 1703.330)
  • 4 x wedge elements, 4 point (Art. No. 1703.340)
  • 4 x wedge elements, microgripper (Art. No. 1703.350)
  • 4 x clamping bolts 48 mm (Art. No. 1703.440)
  • 4 x clamping bolts 34 mm (Art. No. 1703.420)

Your selection resulted in 1 hits

Jaw width [mm]
b [mm]
d1 [mm]
d2 [mm]
h1 [mm]
h2 [mm]
h3 [mm]

More details

Article-No.
Documents
Price [€]
Available
Jaw width [mm]:
125 mm
b [mm]:
24 mm
d1 [mm]:
20 mm
d2 [mm]:
11 mm
h1 [mm]:
35.7 mm
h2 [mm]:
18 mm
h3 [mm]:
34 mm/48 mm
Article-No.:
1703.200
Documents
Pull-Down Sets
  • Jaw width: 125 mm
  • b: 24 mm
  • d1: 20 mm
  • d2: 11 mm
  • h1: 35.7 mm
  • h2: 18 mm
  • h3: 34 mm/48 mm
  • Weight: 148 g
show article view
Pull-Down Sets

Material

  • On request
Title
Category
Type
Direct download
Download basket
Datasheet EH 1703. Pull-Down Sets – high
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Multi-Vice MS 125 - Sets
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.