Universal Gripsets

EH 1702.

  • For clamping complex unmachined parts
  • By reworking the individual elements of the universal gripper set, both the gripper height and the support height of the workpiece can be varied

Supplied in handycase consisting of:

  • 4 x gripper studs (Art. No. 1702.710)
  • 4 x gripper studs mounting (Art. No. 1702.720)
  • 4 x supports (Art. No. 1702.730)
  • 8 x shims
  • Support bolts
  • M 10 mounting screws in various lengths
  • M 6 threaded rods in various lengths
  • Socket screw wrench

Your selection resulted in 1 hits

h1 min. [mm]
h2 max. [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
h1 min. [mm]:
18 mm
h2 max. [mm]:
40 mm
Article-No.:
1702.600
CAD
Documents
Universal Gripsets
  • h1 min.: 18 mm
  • h2 max.: 40 mm
  • Weight: 148 g
show article view
Universal Gripsets

Material

  • On request
Title
Category
Type
Direct download
Download basket
Datasheet EH 1702. Universal Gripsets
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Multi-Vice MS 125 - Sets
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Gripp Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.