Snap-On Parallels click

EH 1701.

  • For accurate height setting of workpiece
  • Height ground
  • Snap-on, with screw mounting
  • For the high sides of the jaws
  • Supplied as pair

Your selection resulted in 2 hits

Jaw width [mm]
l [mm]
h1 [mm]

More details

Article-No.
Documents
Price [€]
Available
Jaw width [mm]:
125 mm
l [mm]:
3 mm
h1 [mm]:
35 mm
Article-No.:
1701.190
Documents
Snap-On Parallels
  • Jaw width: 125 mm
  • b1: 125 mm
  • b2: 88 mm
  • l: 3 mm
  • h1: 35 mm
  • h2: 12.25 mm
  • Weight: 250 g
show article view
Snap-On Parallels
Jaw width [mm]:
125 mm
l [mm]:
3 mm
h1 [mm]:
20 mm
Article-No.:
1701.200
Documents
Snap-On Parallels
  • Jaw width: 125 mm
  • b1: 125 mm
  • b2: 88 mm
  • l: 3 mm
  • h1: 20 mm
  • h2: 12.25 mm
  • Weight: 186 g
show article view
Snap-On Parallels

Material

  • Spring Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1701. Snap-On Parallels – click
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.