Screw Plugs

EH 1557.000 - EH 1657.000

Your selection resulted in 2 hits

System
d [mm]
l1 [mm]
l2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L12
d [mm]:
M12
l1 [mm]:
25 mm
l2 [mm]:
10 mm
Article-No.:
1557.000
CAD
Documents
Screw Plugs
  • System: L12
  • d: M12
  • l1: 25 mm
  • l2: 10 mm
  • Weight: 2.5 g
show article view
Screw Plugs
System:
L16
d [mm]:
M16
l1 [mm]:
30 mm
l2 [mm]:
12 mm
Article-No.:
1657.000
CAD
Documents
Screw Plugs
  • System: L16
  • d: M16
  • l1: 30 mm
  • l2: 12 mm
  • Weight: 5.8 g
show article view
Screw Plugs

Material

  • Plastic
Title
Category
Type
Direct download
Download basket
Datasheet EH 1557.000 - EH 1657.000 Screw Plugs
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.