Base Plates semi-finished

EH 1912.

Your selection resulted in 5 hits

b1 x l1 [mm]
h +0.3 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
b1 x l1 [mm]:
400 mm x 400 mm
h +0.3 [mm]:
40.3 mm
Article-No.:
1912.210
CAD
Documents
Base Plates
  • b1 x l1: 400 mm x 400 mm
  • h +0.3: 40.3 mm
  • Weight: 45 kg
show article view
Base Plates
b1 x l1 [mm]:
400 mm x 500 mm
h +0.3 [mm]:
40.3 mm
Article-No.:
1912.310
CAD
Documents
Base Plates
  • b1 x l1: 400 mm x 500 mm
  • h +0.3: 40.3 mm
  • Weight: 57 kg
show article view
Base Plates
b1 x l1 [mm]:
500 mm x 500 mm
h +0.3 [mm]:
40.3 mm
Article-No.:
1912.410
CAD
Documents
Base Plates
  • b1 x l1: 500 mm x 500 mm
  • h +0.3: 40.3 mm
  • Weight: 71 kg
show article view
Base Plates
b1 x l1 [mm]:
500 mm x 630 mm
h +0.3 [mm]:
50.3 mm
Article-No.:
1912.510
CAD
Documents
Base Plates
  • b1 x l1: 500 mm x 630 mm
  • h +0.3: 50.3 mm
  • Weight: 112 kg
show article view
Base Plates
b1 x l1 [mm]:
630 mm x 630 mm
h +0.3 [mm]:
50.3 mm
Article-No.:
1912.610
CAD
Documents
Base Plates
  • b1 x l1: 630 mm x 630 mm
  • h +0.3: 50.3 mm
  • Weight: 142 kg
show article view
Base Plates

Material

  • Grey cast iron GG

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1912. Base Plates – semi-finished
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.