Crank Handles

EH 24330.

Your selection resulted in 8 hits

l [mm]
s H11 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
l [mm]:
Zinc die-cast
s H11 [mm]:
50 mm
:
8 mm
Article-No.:
24330.0420
CAD
Documents
Crank Handles
  • Zinc die-cast
  • l: 50 mm
  • s H11: 8 mm
  • e min.: 10.1 mm
  • d1 max.: 8.4 mm
  • d2: 16 mm
  • d3: 18 mm
  • h1: 18 mm
  • h2: ~ 10 mm
  • h3: 10 mm
  • d4 Cylindrical handle ∅ EH 24530.: 14 mm
  • Operating temperature range max.: 80 °C
  • Weight: 58 g
show article view
Crank Handles
l [mm]:
Zinc die-cast
s H11 [mm]:
64 mm
:
10 mm
Article-No.:
24330.0422
CAD
Documents
Crank Handles
  • Zinc die-cast
  • l: 64 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1 max.: 10.5 mm
  • d2: 19 mm
  • d3: 22 mm
  • h1: 20 mm
  • h2: ~ 11 mm
  • h3: 12 mm
  • d4 Cylindrical handle ∅ EH 24530.: 18 mm
  • Operating temperature range max.: 80 °C
  • Weight: 97 g
show article view
Crank Handles
l [mm]:
Zinc die-cast
s H11 [mm]:
80 mm
:
10 mm
Article-No.:
24330.0424
CAD
Documents
Crank Handles
  • Zinc die-cast
  • l: 80 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1 max.: 10.5 mm
  • d2: 23 mm
  • d3: 26 mm
  • h1: 24 mm
  • h2: ~ 14 mm
  • h3: 14 mm
  • d4 Cylindrical handle ∅ EH 24530.: 21 mm
  • Operating temperature range max.: 80 °C
  • Weight: 166 g
show article view
Crank Handles
l [mm]:
Zinc die-cast
s H11 [mm]:
100 mm
:
12 mm
Article-No.:
24330.0436
CAD
Documents
Crank Handles
  • Zinc die-cast
  • l: 100 mm
  • s H11: 12 mm
  • e min.: 16.1 mm
  • d1 max.: 12.6 mm
  • d2: 27 mm
  • d3: 30 mm
  • h1: 28 mm
  • h2: ~ 17 mm
  • h3: 15 mm
  • d4 Cylindrical handle ∅ EH 24530.: 23 mm
  • Operating temperature range max.: 80 °C
  • Weight: 270 g
show article view
Crank Handles
l [mm]:
Aluminium AI
s H11 [mm]:
80 mm
:
10 mm
Article-No.:
24330.0410
CAD
Documents
Crank Handles
  • Aluminium AI
  • l: 80 mm
  • s H11: 10 mm
  • e min.: 13.1 mm
  • d1 max.: 10.5 mm
  • d2: 23 mm
  • d3: 26 mm
  • h1: 24 mm
  • h2: ~ 14 mm
  • h3: 14 mm
  • d4 Cylindrical handle ∅ EH 24530.: 21 mm
  • Operating temperature range max.: 80 °C
  • Weight: 97 g
show article view
Crank Handles
l [mm]:
Aluminium AI
s H11 [mm]:
100 mm
:
12 mm
Article-No.:
24330.0412
CAD
Documents
Crank Handles
  • Aluminium AI
  • l: 100 mm
  • s H11: 12 mm
  • e min.: 16.1 mm
  • d1 max.: 12.6 mm
  • d2: 27 mm
  • d3: 30 mm
  • h1: 28 mm
  • h2: ~ 17 mm
  • h3: 15 mm
  • d4 Cylindrical handle ∅ EH 24530.: 23 mm
  • Operating temperature range max.: 80 °C
  • Weight: 161 g
show article view
Crank Handles
l [mm]:
Aluminium AI
s H11 [mm]:
125 mm
:
14 mm
Article-No.:
24330.0414
CAD
Documents
Crank Handles
  • Aluminium AI
  • l: 125 mm
  • s H11: 14 mm
  • e min.: 18.1 mm
  • d1 max.: 14.7 mm
  • d2: 32 mm
  • d3: 35 mm
  • h1: 34 mm
  • h2: ~ 22 mm
  • h3: 18 mm
  • d4 Cylindrical handle ∅ EH 24530.: 26 mm
  • Operating temperature range max.: 80 °C
  • Weight: 251 g
show article view
Crank Handles
l [mm]:
Aluminium AI
s H11 [mm]:
160 mm
:
17 mm
Article-No.:
24330.0416
CAD
Documents
Crank Handles
  • Aluminium AI
  • l: 160 mm
  • s H11: 17 mm
  • e min.: 22.2 mm
  • d1 max.: 17.9 mm
  • d2: 35 mm
  • d3: 39 mm
  • h1: 38 mm
  • h2: ~ 26 mm
  • h3: 18 mm
  • d4 Cylindrical handle ∅ EH 24530.: 26 mm
  • Operating temperature range max.: 80 °C
  • Weight: 280 g
show article view
Crank Handles

Material

Handle body

  • Zinc die-cast, plastic coated, black, matt structure
  • Aluminium, plastic coated, black, matt structure

Cylindrical handle

  • Thermosetting plastic PF 31, black

References

Alternative to crank handles DIN 469.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24330. Crank Handles
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.