Your selection resulted in 7 hits
Spring load1) F1 ~ [N]:
~ 1.3 N
Spring load1) F2 ~ [N]:
~ 2.5 N
- d1: 2.5 mm
- d2: 2 mm
- d3: 2.52 mm
- l1: 5.3 mm
- Stroke s: 0.65 mm
- Spring load1) F1: ~ 1.3 N
- Spring load1) F2: ~ 2.5 N
- Operating temperature range max.: 250 °C
- Location hole H8: 2.5 mm
- Weight: 0.1 g
show article view
Spring load1) F1 ~ [N]:
~ 2 N
Spring load1) F2 ~ [N]:
~ 4.5 N
- d1: 3 mm
- d2: 2.5 mm
- d3: 3.02 mm
- l1: 7.3 mm
- Stroke s: 0.8 mm
- Spring load1) F1: ~ 2 N
- Spring load1) F2: ~ 4.5 N
- Operating temperature range max.: 250 °C
- Location hole H8: 3 mm
- Weight: 0.3 g
show article view
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 7.5 N
- d1: 4 mm
- d2: 3 mm
- d3: 4.03 mm
- l1: 9 mm
- Stroke s: 0.9 mm
- Spring load1) F1: ~ 2.5 N
- Spring load1) F2: ~ 7.5 N
- Operating temperature range max.: 250 °C
- Location hole H8: 4 mm
- Weight: 0.6 g
show article view
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 8 N
- d1: 5 mm
- d2: 4 mm
- d3: 5.03 mm
- l1: 10.8 mm
- Stroke s: 1.2 mm
- Spring load1) F1: ~ 3.5 N
- Spring load1) F2: ~ 8 N
- Operating temperature range max.: 250 °C
- Location hole H8: 5 mm
- Weight: 1.2 g
show article view
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 10.5 N
- d1: 6 mm
- d2: 5 mm
- d3: 6.03 mm
- l1: 12.6 mm
- Stroke s: 1.6 mm
- Spring load1) F1: ~ 3.5 N
- Spring load1) F2: ~ 10.5 N
- Operating temperature range max.: 250 °C
- Location hole H8: 6 mm
- Weight: 1.9 g
show article view
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 12 N
- d1: 7 mm
- d2: 6 mm
- d3: 7.03 mm
- l1: 14 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 12 N
- Operating temperature range max.: 250 °C
- Location hole H8: 7 mm
- Weight: 3 g
show article view
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 15 N
- d1: 8 mm
- d2: 6.5 mm
- d3: 8.03 mm
- l1: 18 mm
- Stroke s: 2.1 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 15 N
- Operating temperature range max.: 250 °C
- Location hole H8: 8 mm
- Weight: 5.1 g
show article view
Material
Body
Ball
- Stainless steel, hardened
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Calculation of indexing resistance, please refer to appendix - Technical Data -
Datasheet EH 22090. Spring Plungers – double-sided
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.