Your selection resulted in 21 hits
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
- with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
- d1: M8
- l: 36.6 mm
- l1: 25 mm
- d2: 5.8 mm
- e: 14.5 mm
- Ball diameter: 8.5 mm
- Load capacity for static load max.: 8 kN
- Tightening torque max.: 25 Nm
- Weight: 20 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
- with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
- d1: M10
- l: 45.7 mm
- l1: 30 mm
- d2: 8.6 mm
- e: 19 mm
- Ball diameter: 12 mm
- Load capacity for static load max.: 8 kN
- Tightening torque max.: 46 Nm
- Weight: 44 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
15 kN
- with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
- d1: M12
- l: 50.7 mm
- l1: 35 mm
- d2: 8.6 mm
- e: 19 mm
- Ball diameter: 12 mm
- Load capacity for static load max.: 15 kN
- Tightening torque max.: 82 Nm
- Weight: 57 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
- with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
- d1: M16
- l: 60.7 mm
- l1: 40 mm
- d2: 10.5 mm
- e: 27 mm
- Ball diameter: 16 mm
- Load capacity for static load max.: 25 kN
- Tightening torque max.: 206 Nm
- Weight: 131 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
- with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
- d1: M20
- l: 77.3 mm
- l1: 50 mm
- d2: 20 mm
- e: 33 mm
- Ball diameter: 25 mm
- Load capacity for static load max.: 90 kN
- Tightening torque max.: 407 Nm
- Weight: 277 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
- with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
- d1: M24
- l: 100 mm
- l1: 70 mm
- d2: 20 mm
- e: 40 mm
- Ball diameter: 25 mm
- Load capacity for static load max.: 90 kN
- Tightening torque max.: 698 Nm
- Weight: 471 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
165 kN
- with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
- d1: M30 x 1,5 mm
- l: 100 mm
- l1: 65 mm
- d2: 34.6 mm
- e: 51 mm
- Ball diameter: 40 mm
- Load capacity for static load max.: 165 kN
- Tightening torque max.: 1355 Nm
- Weight: 975 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
8 kN
- with flat-faced ball, bearing surface plain – picture 1, Stainless steel
- d1: M8
- l: 36.6 mm
- l1: 25 mm
- d2: 5.8 mm
- e: 14.5 mm
- Ball diameter: 8.5 mm
- Load capacity for static load max.: 8 kN
- Tightening torque max.: 25 Nm
- Weight: 20 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
8 kN
- with flat-faced ball, bearing surface plain – picture 1, Stainless steel
- d1: M10
- l: 45.7 mm
- l1: 30 mm
- d2: 8.6 mm
- e: 19 mm
- Ball diameter: 12 mm
- Load capacity for static load max.: 8 kN
- Tightening torque max.: 46 Nm
- Weight: 44 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
15 kN
- with flat-faced ball, bearing surface plain – picture 1, Stainless steel
- d1: M12
- l: 50.7 mm
- l1: 35 mm
- d2: 8.6 mm
- e: 19 mm
- Ball diameter: 12 mm
- Load capacity for static load max.: 15 kN
- Tightening torque max.: 82 Nm
- Weight: 57 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
25 kN
- with flat-faced ball, bearing surface plain – picture 1, Stainless steel
- d1: M16
- l: 60.7 mm
- l1: 40 mm
- d2: 10.5 mm
- e: 27 mm
- Ball diameter: 16 mm
- Load capacity for static load max.: 25 kN
- Tightening torque max.: 206 Nm
- Weight: 131 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
90 kN
- with flat-faced ball, bearing surface plain – picture 1, Stainless steel
- d1: M20
- l: 77.3 mm
- l1: 50 mm
- d2: 20 mm
- e: 33 mm
- Ball diameter: 25 mm
- Load capacity for static load max.: 90 kN
- Tightening torque max.: 407 Nm
- Weight: 277 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
90 kN
- with flat-faced ball, bearing surface plain – picture 1, Stainless steel
- d1: M24
- l: 100 mm
- l1: 70 mm
- d2: 20 mm
- e: 40 mm
- Ball diameter: 25 mm
- Load capacity for static load max.: 90 kN
- Tightening torque max.: 698 Nm
- Weight: 471 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
165 kN
- with flat-faced ball, bearing surface plain – picture 1, Stainless steel
- d1: M30 x 1,5 mm
- l: 100 mm
- l1: 65 mm
- d2: 34.6 mm
- e: 51 mm
- Ball diameter: 40 mm
- Load capacity for static load max.: 165 kN
- Tightening torque max.: 1355 Nm
- Weight: 975 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
- with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
- d1: M8
- l: 36.6 mm
- l1: 25 mm
- d2: 5.8 mm
- e: 14.5 mm
- Ball diameter: 8.5 mm
- Load capacity for static load max.: 8 kN
- Tightening torque max.: 25 Nm
- Weight: 20 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
- with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
- d1: M10
- l: 45.7 mm
- l1: 30 mm
- d2: 8.6 mm
- e: 19 mm
- Ball diameter: 12 mm
- Load capacity for static load max.: 8 kN
- Tightening torque max.: 46 Nm
- Weight: 44 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
15 kN
- with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
- d1: M12
- l: 50.7 mm
- l1: 35 mm
- d2: 8.6 mm
- e: 19 mm
- Ball diameter: 12 mm
- Load capacity for static load max.: 15 kN
- Tightening torque max.: 82 Nm
- Weight: 56 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
- with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
- d1: M16
- l: 60.7 mm
- l1: 40 mm
- d2: 10.5 mm
- e: 27 mm
- Ball diameter: 16 mm
- Load capacity for static load max.: 25 kN
- Tightening torque max.: 206 Nm
- Weight: 130 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
- with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
- d1: M20
- l: 77.3 mm
- l1: 50 mm
- d2: 20 mm
- e: 33 mm
- Ball diameter: 25 mm
- Load capacity for static load max.: 90 kN
- Tightening torque max.: 407 Nm
- Weight: 276 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
- with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
- d1: M24
- l: 100 mm
- l1: 70 mm
- d2: 20 mm
- e: 40 mm
- Ball diameter: 25 mm
- Load capacity for static load max.: 90 kN
- Tightening torque max.: 698 Nm
- Weight: 472 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
165 kN
- with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
- d1: M30 x 1,5 mm
- l: 100 mm
- l1: 65 mm
- d2: 34.6 mm
- e: 51 mm
- Ball diameter: 40 mm
- Load capacity for static load max.: 165 kN
- Tightening torque max.: 1355 Nm
- Weight: 920 g
show article view
Material
Ball
- Ball-bearing steel, hardened, bright
- Stainless steel 1.3541, nickel-plated
Body
- Heat-treated steel, tempered, phosphated
- Stainless steel 1.4057, heat-treated
Nut
- Steel, blackened (ISO 4035)
- Stainless steel
Notes
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Special types on request.
Datasheet EH 22740. Self-Aligning Pads – adjustable
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.