Door Catches

EH 22260.

Your selection resulted in 8 hits

Version
d1 [mm]
d2 H8 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
locking by turning to the right
d1 [mm]:
35 mm
d2 H8 [mm]:
8 mm
Article-No.:
22260.0008
CAD
Documents
Door Catches
  • locking by turning to the right
  • d1: 35 mm
  • d2 H8: 8 mm
  • d3: 18 mm
  • b1: 15 mm
  • b2: 7 mm
  • b3: 3 mm
  • b4: 7 mm
  • Weight: 33 g
show article view
Door Catches
Version:
locking by turning to the right
d1 [mm]:
35 mm
d2 H8 [mm]:
10 mm
Article-No.:
22260.0010
CAD
Documents
Door Catches
  • locking by turning to the right
  • d1: 35 mm
  • d2 H8: 10 mm
  • d3: 18 mm
  • b1: 15 mm
  • b2: 7 mm
  • b3: 3 mm
  • b4: 7 mm
  • Weight: 31 g
show article view
Door Catches
Version:
locking by turning to the right
d1 [mm]:
65 mm
d2 H8 [mm]:
12 mm
Article-No.:
22260.0012
CAD
Documents
Door Catches
  • locking by turning to the right
  • d1: 65 mm
  • d2 H8: 12 mm
  • d3: 23 mm
  • b1: 20 mm
  • b2: 10 mm
  • b3: 5 mm
  • b4: 7.2 mm
  • Weight: 103 g
show article view
Door Catches
Version:
locking by turning to the right
d1 [mm]:
80 mm
d2 H8 [mm]:
16 mm
Article-No.:
22260.0016
CAD
Documents
Door Catches
  • locking by turning to the right
  • d1: 80 mm
  • d2 H8: 16 mm
  • d3: 27 mm
  • b1: 24 mm
  • b2: 12 mm
  • b3: 6 mm
  • b4: 8.8 mm
  • Weight: 174 g
show article view
Door Catches
Version:
locking by turning to the left
d1 [mm]:
35 mm
d2 H8 [mm]:
8 mm
Article-No.:
22260.0108
CAD
Documents
Door Catches
  • locking by turning to the left
  • d1: 35 mm
  • d2 H8: 8 mm
  • d3: 18 mm
  • b1: 15 mm
  • b2: 7 mm
  • b3: 3 mm
  • b4: 7 mm
  • Weight: 34 g
show article view
Door Catches
Version:
locking by turning to the left
d1 [mm]:
35 mm
d2 H8 [mm]:
10 mm
Article-No.:
22260.0110
CAD
Documents
Door Catches
  • locking by turning to the left
  • d1: 35 mm
  • d2 H8: 10 mm
  • d3: 18 mm
  • b1: 15 mm
  • b2: 7 mm
  • b3: 3 mm
  • b4: 7 mm
  • Weight: 31 g
show article view
Door Catches
Version:
locking by turning to the left
d1 [mm]:
65 mm
d2 H8 [mm]:
12 mm
Article-No.:
22260.0112
CAD
Documents
Door Catches
  • locking by turning to the left
  • d1: 65 mm
  • d2 H8: 12 mm
  • d3: 23 mm
  • b1: 20 mm
  • b2: 10 mm
  • b3: 5 mm
  • b4: 7.2 mm
  • Weight: 103 g
show article view
Door Catches
Version:
locking by turning to the left
d1 [mm]:
80 mm
d2 H8 [mm]:
16 mm
Article-No.:
22260.0116
CAD
Documents
Door Catches
  • locking by turning to the left
  • d1: 80 mm
  • d2 H8: 16 mm
  • d3: 27 mm
  • b1: 24 mm
  • b2: 12 mm
  • b3: 6 mm
  • b4: 8.8 mm
  • Weight: 175 g
show article view
Door Catches

Material

  • Sintered steel

Assembly

Not suitable for fastening by welded connection. Secure by using pins.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22260. Door Catches
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.