Hard Metal Inserts for locating hole

EH 22620.

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.

Zero play transmission of high holding forces, e.g. on cast or forged pieces.

Your selection resulted in 8 hits

Version
picture
d1 n6 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
ribbed
picture:
1
d1 n6 [mm]:
10 mm
d2 [mm]:
M5
Article-No.:
22620.0208
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 n6: 10 mm
  • d2: M5
  • d3: ~ 7.7 mm
  • t: 2 mm
  • Location hole D1 H7: 10 mm
  • Weight: 7.2 g
show article view
Hard Metal Inserts
Version:
ribbed
picture:
1
d1 n6 [mm]:
14 mm
d2 [mm]:
M6
Article-No.:
22620.0211
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 n6: 14 mm
  • d2: M6
  • d3: ~ 10.6 mm
  • t: 2 mm
  • Location hole D1 H7: 14 mm
  • Weight: 15 g
show article view
Hard Metal Inserts
Version:
ribbed
picture:
1
d1 n6 [mm]:
16 mm
d2 [mm]:
M6
Article-No.:
22620.0213
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 n6: 16 mm
  • d2: M6
  • d3: ~ 11.9 mm
  • t: 3 mm
  • Location hole D1 H7: 16 mm
  • Weight: 19 g
show article view
Hard Metal Inserts
Version:
ribbed
picture:
1
d1 n6 [mm]:
20 mm
d2 [mm]:
M6
Article-No.:
22620.0215
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 n6: 20 mm
  • d2: M6
  • d3: ~ 16 mm
  • t: 3 mm
  • Location hole D1 H7: 20 mm
  • Weight: 31 g
show article view
Hard Metal Inserts
Version:
ribbed
picture:
1
d1 n6 [mm]:
25 mm
d2 [mm]:
M6
Article-No.:
22620.0217
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 n6: 25 mm
  • d2: M6
  • d3: ~ 21 mm
  • t: 3 mm
  • Location hole D1 H7: 25 mm
  • Weight: 52 g
show article view
Hard Metal Inserts
Version:
pointed
picture:
2
d1 n6 [mm]:
10 mm
d2 [mm]:
M5
Article-No.:
22620.0228
CAD
Documents
Hard Metal Inserts
  • pointed – picture 2
  • d1 n6: 10 mm
  • d2: M5
  • d3: ~ 6.3 mm
  • Location hole D1 H7: 10 mm
  • Weight: 7.5 g
show article view
Hard Metal Inserts
Version:
pointed
picture:
2
d1 n6 [mm]:
14 mm
d2 [mm]:
M6
Article-No.:
22620.0231
CAD
Documents
Hard Metal Inserts
  • pointed – picture 2
  • d1 n6: 14 mm
  • d2: M6
  • d3: ~ 9.3 mm
  • Location hole D1 H7: 14 mm
  • Weight: 15 g
show article view
Hard Metal Inserts
Version:
pointed
picture:
2
d1 n6 [mm]:
16 mm
d2 [mm]:
M6
Article-No.:
22620.0233
CAD
Documents
Hard Metal Inserts
  • pointed – picture 2
  • d1 n6: 16 mm
  • d2: M6
  • d3: ~ 10 mm
  • Location hole D1 H7: 16 mm
  • Weight: 20 g
show article view
Hard Metal Inserts

Material

Insert

  • Hard metal, ribbed
  • Hard metal, pointed

Body

  • Heat-treated steel, tempered, phosphated

Assembly

Assembly via a locating hole, the insert can be fastened by means of a screw.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22620. Hard Metal Inserts – for locating hole
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.