EH 22350.
Locating bushings are used for quick and safe locating of lifting pins EH 22350 / EH 22351.
This design is suitable for applications which require installation flush to the surface.
A face wrench is required for installation. As an accessory, we offer a standard adjustable face wrench, offset, and a face and socket wrench. In combination with a socket-wrench/screwdriver, the face and socket wrench is especially suitable for use if space is restricted.
Corrosion and abrasion resistant.
Your selection resulted in 17 hits
More details
Safe tolerances and consistent function.
Easily incorporated into different materials
Bush can be easily installed via optional assembly tool.
Can be mounted in blind holes.
For thin-walled parts, lock nuts are used for assembly.