Locating Bushings for lifting pins

EH 22350.

Locating bushings are used for quick and safe locating of lifting pins EH 22350 / EH 22351.

Corrosion and abrasion resistant.

Your selection resulted in 17 hits

d1 H11 [mm]
d2 [mm]
For nominal length [mm]
For lifting pin

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 H11 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
For nominal length [mm]:
10 mm
For lifting pin:
22350.0601 / .0701
Article-No.:
22350.0900
CAD
Documents
Locating Bushing
  • d1 H11: 8 mm
  • d2: M16 x 1,5 mm
  • For nominal length: 10 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • l1: 27.5 mm
  • l2: 20 mm
  • WS: 19 mm
  • Tightening torque max.: 90 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0601 / .0701
  • Weight: 34 g
show article view
Locating Bushing
d1 H11 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
For nominal length [mm]:
15 mm
For lifting pin:
22350.0602 / .0702
Article-No.:
22350.0902
CAD
Documents
Locating Bushing
  • d1 H11: 8 mm
  • d2: M16 x 1,5 mm
  • For nominal length: 15 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • l1: 27.5 mm
  • l2: 20 mm
  • WS: 19 mm
  • Tightening torque max.: 90 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0602 / .0702
  • Weight: 34 g
show article view
Locating Bushing
d1 H11 [mm]:
8 mm
d2 [mm]:
M16
For nominal length [mm]:
25 mm
For lifting pin:
22350.0604 / .0704
Article-No.:
22350.0904
CAD
Documents
Locating Bushing
  • d1 H11: 8 mm
  • d2: M16
  • For nominal length: 25 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • l1: 37.5 mm
  • l2: 25 mm
  • WS: 19 mm
  • Tightening torque max.: 75 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0604 / .0704
  • Weight: 47 g
show article view
Locating Bushing
d1 H11 [mm]:
8 mm
d2 [mm]:
M16
For nominal length [mm]:
35 mm
For lifting pin:
22350.0606 / .0706
Article-No.:
22350.0906
CAD
Documents
Locating Bushing
  • d1 H11: 8 mm
  • d2: M16
  • For nominal length: 35 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • l1: 47.5 mm
  • l2: 35 mm
  • WS: 19 mm
  • Tightening torque max.: 75 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0606 / .0706
  • Weight: 57 g
show article view
Locating Bushing
d1 H11 [mm]:
10 mm
d2 [mm]:
M20 x 1,5 mm
For nominal length [mm]:
15 mm
For lifting pin:
22350.0621 / .0721
Article-No.:
22350.0910
CAD
Documents
Locating Bushing
  • d1 H11: 10 mm
  • d2: M20 x 1,5 mm
  • For nominal length: 15 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.2 mm
  • l1: 35.5 mm
  • l2: 24 mm
  • WS: 24 mm
  • Tightening torque max.: 145 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0621 / .0721
  • Weight: 71 g
show article view
Locating Bushing
d1 H11 [mm]:
10 mm
d2 [mm]:
M20 x 1,5 mm
For nominal length [mm]:
25 mm
For lifting pin:
22350.0623 / .0723
Article-No.:
22350.0912
CAD
Documents
Locating Bushing
  • d1 H11: 10 mm
  • d2: M20 x 1,5 mm
  • For nominal length: 25 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.2 mm
  • l1: 35.5 mm
  • l2: 24 mm
  • WS: 24 mm
  • Tightening torque max.: 145 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0623 / .0723
  • Weight: 74 g
show article view
Locating Bushing
d1 H11 [mm]:
10 mm
d2 [mm]:
M20
For nominal length [mm]:
35 mm
For lifting pin:
22350.0625 / .0725
Article-No.:
22350.0914
CAD
Documents
Locating Bushing
  • d1 H11: 10 mm
  • d2: M20
  • For nominal length: 35 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.2 mm
  • l1: 46 mm
  • l2: 29 mm
  • WS: 24 mm
  • Tightening torque max.: 130 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0625 / .0725
  • Weight: 94 g
show article view
Locating Bushing
d1 H11 [mm]:
10 mm
d2 [mm]:
M20
For nominal length [mm]:
50 mm
For lifting pin:
22350.0627 / .0727
Article-No.:
22350.0916
CAD
Documents
Locating Bushing
  • d1 H11: 10 mm
  • d2: M20
  • For nominal length: 50 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.2 mm
  • l1: 65 mm
  • l2: 49 mm
  • WS: 24 mm
  • Tightening torque max.: 130 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0627 / .0727
  • Weight: 117 g
show article view
Locating Bushing
d1 H11 [mm]:
12 mm
d2 [mm]:
M24 x 1,5 mm
For nominal length [mm]:
15 mm
For lifting pin:
22350.0631 / .0731
Article-No.:
22350.0920
CAD
Documents
Locating Bushing
  • d1 H11: 12 mm
  • d2: M24 x 1,5 mm
  • For nominal length: 15 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.7 mm
  • l1: 35.5 mm
  • l2: 24 mm
  • WS: 27 mm
  • Tightening torque max.: 220 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0631 / .0731
  • Weight: 95 g
show article view
Locating Bushing
d1 H11 [mm]:
12 mm
d2 [mm]:
M24 x 1,5 mm
For nominal length [mm]:
25 mm
For lifting pin:
22350.0633 / .0733
Article-No.:
22350.0922
CAD
Documents
Locating Bushing
  • d1 H11: 12 mm
  • d2: M24 x 1,5 mm
  • For nominal length: 25 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.7 mm
  • l1: 36.5 mm
  • l2: 24 mm
  • WS: 27 mm
  • Tightening torque max.: 220 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0633 / .0733
  • Weight: 103 g
show article view
Locating Bushing
d1 H11 [mm]:
12 mm
d2 [mm]:
M24
For nominal length [mm]:
35 mm
For lifting pin:
22350.0635 / .0735
Article-No.:
22350.0924
CAD
Documents
Locating Bushing
  • d1 H11: 12 mm
  • d2: M24
  • For nominal length: 35 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.7 mm
  • l1: 48.5 mm
  • l2: 36 mm
  • WS: 27 mm
  • Tightening torque max.: 200 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0635 / .0735
  • Weight: 120 g
show article view
Locating Bushing
d1 H11 [mm]:
12 mm
d2 [mm]:
M24
For nominal length [mm]:
50 mm
For lifting pin:
22350.0637 / .0737
Article-No.:
22350.0926
CAD
Documents
Locating Bushing
  • d1 H11: 12 mm
  • d2: M24
  • For nominal length: 50 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.7 mm
  • l1: 72.5 mm
  • l2: 60 mm
  • WS: 27 mm
  • Tightening torque max.: 200 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0637 / .0737
  • Weight: 164 g
show article view
Locating Bushing
d1 H11 [mm]:
16 mm
d2 [mm]:
M30 x 2 mm
For nominal length [mm]:
25 mm
For lifting pin:
22350.0641 / .0741
Article-No.:
22350.0930
CAD
Documents
Locating Bushing
  • d1 H11: 16 mm
  • d2: M30 x 2 mm
  • For nominal length: 25 mm
  • d3 -0.2: 39 mm
  • d4 +0.3: 19.2 mm
  • l1: 44 mm
  • l2: 29 mm
  • WS: 30 mm
  • Tightening torque max.: 440 Nm
  • x: 1.5 mm
  • Load capacity F1: 4.8 kN
  • Load capacity F2: 4.5 kN
  • Load capacity F3: 4.1 kN
  • For lifting pin: 22350.0641 / .0741
  • Weight: 164 g
show article view
Locating Bushing
d1 H11 [mm]:
16 mm
d2 [mm]:
M30
For nominal length [mm]:
50 mm
For lifting pin:
22350.0643 / .0743
Article-No.:
22350.0934
CAD
Documents
Locating Bushing
  • d1 H11: 16 mm
  • d2: M30
  • For nominal length: 50 mm
  • d3 -0.2: 39 mm
  • d4 +0.3: 19.2 mm
  • l1: 66 mm
  • l2: 44 mm
  • WS: 30 mm
  • Tightening torque max.: 400 Nm
  • x: 1.5 mm
  • Load capacity F1: 4.8 kN
  • Load capacity F2: 4.5 kN
  • Load capacity F3: 4.1 kN
  • For lifting pin: 22350.0643 / .0743
  • Weight: 238 g
show article view
Locating Bushing
d1 H11 [mm]:
16 mm
d2 [mm]:
M30
For nominal length [mm]:
75 mm
For lifting pin:
22350.0645 / .0745
Article-No.:
22350.0936
CAD
Documents
Locating Bushing
  • d1 H11: 16 mm
  • d2: M30
  • For nominal length: 75 mm
  • d3 -0.2: 39 mm
  • d4 +0.3: 19.2 mm
  • l1: 96 mm
  • l2: 74 mm
  • WS: 30 mm
  • Tightening torque max.: 400 Nm
  • x: 1.5 mm
  • Load capacity F1: 4.8 kN
  • Load capacity F2: 4.5 kN
  • Load capacity F3: 4.1 kN
  • For lifting pin: 22350.0645 / .0745
  • Weight: 325 g
show article view
Locating Bushing
d1 H11 [mm]:
20 mm
d2 [mm]:
M36 x 2 mm
For nominal length [mm]:
50 mm
For lifting pin:
22350.0673 / .0773
Article-No.:
22350.0954
CAD
Documents
Locating Bushing
  • d1 H11: 20 mm
  • d2: M36 x 2 mm
  • For nominal length: 50 mm
  • d3 -0.2: 43 mm
  • d4 +0.3: 26 mm
  • l1: 70 mm
  • l2: 55 mm
  • WS: 36 mm
  • Tightening torque max.: 440 Nm
  • x: 1.5 mm
  • Load capacity F1: 10 kN
  • Load capacity F2: 8.5 kN
  • Load capacity F3: 6.5 kN
  • For lifting pin: 22350.0673 / .0773
  • Weight: 353 g
show article view
Locating Bushing
d1 H11 [mm]:
20 mm
d2 [mm]:
M36 x 2 mm
For nominal length [mm]:
75 mm
For lifting pin:
22350.0675 / .0775
Article-No.:
22350.0956
CAD
Documents
Locating Bushing
  • d1 H11: 20 mm
  • d2: M36 x 2 mm
  • For nominal length: 75 mm
  • d3 -0.2: 43 mm
  • d4 +0.3: 26 mm
  • l1: 95 mm
  • l2: 80 mm
  • WS: 36 mm
  • Tightening torque max.: 440 Nm
  • x: 1.5 mm
  • Load capacity F1: 10 kN
  • Load capacity F2: 8.5 kN
  • Load capacity F3: 6.5 kN
  • For lifting pin: 22350.0675 / .0775
  • Weight: 470 g
show article view
Locating Bushing

Material

  • Stainless steel 1.4542, precipitation-hardened

Assembly

Safe tolerances and consistent function.  

Easily incorporated into different materials

Can be mounted in blind holes.

For thin-walled parts, lock nuts are used for assembly.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22350. Locating Bushings – for lifting pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lifting Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.