Case-hardened steel, case-hardened, blackened and ground
Bushing
Case-hardened steel, case-hardened, blackened and ground
Body
Case-hardened steel, case-hardened, blackened and ground
Ball knob
Thermoplastic, greyish black
Notes
Bushings must be ordered separately.
Product
Article-No.
CAD
Available
Product:
Socket for precision index plungers, tapered
Nominal diameter: 10 mm d1 +0.1: 7.1 mm
Article-No.:
22130.0190
CAD
Socket for precision index plungers, tapered – picture 3
Nominal diameter: 10 mm
d1 +0.1: 7.1 mm
d2: 19 mm
d3 n6: 16 mm
l1 min.: 11 mm
l2: 8.5 mm
Weight: 13 g
Product:
Socket for precision index plungers, tapered
Nominal diameter: 12 mm d1 +0.1: 8.28 mm
Article-No.:
22130.0192
CAD
Socket for precision index plungers, tapered – picture 3
Nominal diameter: 12 mm
d1 +0.1: 8.28 mm
d2: 23 mm
d3 n6: 20 mm
l1 min.: 13 mm
l2: 10 mm
Weight: 25 g
Product:
Socket for precision index plungers, tapered
Nominal diameter: 16 mm d1 +0.1: 11.52 mm
Article-No.:
22130.0193
CAD
Socket for precision index plungers, tapered – picture 3
Nominal diameter: 16 mm
d1 +0.1: 11.52 mm
d2: 28 mm
d3 n6: 25 mm
l1 min.: 17 mm
l2: 14 mm
Weight: 47 g
Product:
Socket for precision index plungers, tapered
Nominal diameter: 20 mm d1 +0.1: 15.49 mm
Article-No.:
22130.0194
CAD
Socket for precision index plungers, tapered – picture 3
Nominal diameter: 20 mm
d1 +0.1: 15.49 mm
d2: 33 mm
d3 n6: 30 mm
l1 min.: 16 mm
l2: 13 mm
Weight: 60 g
Product:
Socket for precision index plungers, tapered
Nominal diameter: 25 mm d1 +0.1: 19.7 mm
Article-No.:
22130.0196
CAD
Socket for precision index plungers, tapered – picture 3
Nominal diameter: 25 mm
d1 +0.1: 19.7 mm
d2: 42 mm
d3 n6: 38 mm
l1 min.: 19 mm
l2: 16 mm
Weight: 114 g
Assembly
For precise adjustment, the grip ball and plunger should be glued grease-free after assembly. Detailed assembly instructions can be downloaded as a PDF file under "Documents".
Operation
When using locking index plungers the knob is pulled out and turned 90°.
Title
Category
Type
Direct download
Download basket
Datasheet EH 22130. Precision Index Plungers – with tapered pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Assembly Instruction Precision Index Plunger (EH 22130.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.