Positioning Bushings for index bolts and index plungers

EH 22110.

Positioning bushings are suitable for index plungers and index bolts.

Low wear thanks to hardened running ball.

Your selection resulted in 12 hits

Material
d1 [mm]
d3 +0.1 [mm]
d2 [mm]
For pin [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel, hardened, blackened
d1 [mm]:
M12 x 1,5 mm
d3 +0.1 [mm]:
4.2 mm
d2 [mm]:
24 mm
For pin [mm]:
4 mm
Article-No.:
22110.0464
CAD
Documents
Positioning Bushings
  • Steel
  • d1: M12 x 1,5 mm
  • d3 +0.1: 4.2 mm
  • d2: 24 mm
  • d4 -0.05: 12 mm
  • l1: 10 mm
  • l2: 16 mm
  • l3: 11 mm
  • l4: 5 mm
  • l5 +0.5: 1.5 mm
  • For pin: 4 mm
  • WS: 4 mm
  • Weight: 17 g
show article view
Positioning Bushings
Material:
Steel, hardened, blackened
d1 [mm]:
M12 x 1,5 mm
d3 +0.1 [mm]:
5.2 mm
d2 [mm]:
24 mm
For pin [mm]:
5 mm
Article-No.:
22110.0465
CAD
Documents
Positioning Bushings
  • Steel
  • d1: M12 x 1,5 mm
  • d3 +0.1: 5.2 mm
  • d2: 24 mm
  • d4 -0.05: 12 mm
  • l1: 10 mm
  • l2: 16 mm
  • l3: 11 mm
  • l4: 5 mm
  • l5 +0.5: 1.5 mm
  • For pin: 5 mm
  • WS: 4 mm
  • Weight: 17 g
show article view
Positioning Bushings
Material:
Steel, hardened, blackened
d1 [mm]:
M12 x 1,5 mm
d3 +0.1 [mm]:
6.2 mm
d2 [mm]:
24 mm
For pin [mm]:
6 mm
Article-No.:
22110.0466
CAD
Documents
Positioning Bushings
  • Steel
  • d1: M12 x 1,5 mm
  • d3 +0.1: 6.2 mm
  • d2: 24 mm
  • d4 -0.05: 12 mm
  • l1: 10 mm
  • l2: 16 mm
  • l3: 11 mm
  • l4: 5 mm
  • l5 +0.5: 1.5 mm
  • For pin: 6 mm
  • WS: 4 mm
  • Weight: 16 g
show article view
Positioning Bushings
Material:
Steel, hardened, blackened
d1 [mm]:
M16 x 1,5 mm
d3 +0.1 [mm]:
8.2 mm
d2 [mm]:
32 mm
For pin [mm]:
8 mm
Article-No.:
22110.0468
CAD
Documents
Positioning Bushings
  • Steel
  • d1: M16 x 1,5 mm
  • d3 +0.1: 8.2 mm
  • d2: 32 mm
  • d4 -0.05: 16 mm
  • l1: 12 mm
  • l2: 20 mm
  • l3: 13 mm
  • l4: 7 mm
  • l5 +0.5: 1.5 mm
  • For pin: 8 mm
  • WS: 6 mm
  • Weight: 36 g
show article view
Positioning Bushings
Material:
Steel, hardened, blackened
d1 [mm]:
M16 x 1,5 mm
d3 +0.1 [mm]:
10.2 mm
d2 [mm]:
32 mm
For pin [mm]:
10 mm
Article-No.:
22110.0470
CAD
Documents
Positioning Bushings
  • Steel
  • d1: M16 x 1,5 mm
  • d3 +0.1: 10.2 mm
  • d2: 32 mm
  • d4 -0.05: 16 mm
  • l1: 12 mm
  • l2: 20 mm
  • l3: 13 mm
  • l4: 7 mm
  • l5 +0.5: 1.5 mm
  • For pin: 10 mm
  • WS: 6 mm
  • Weight: 34 g
show article view
Positioning Bushings
Material:
Steel, hardened, blackened
d1 [mm]:
M16 x 1,5 mm
d3 +0.1 [mm]:
12.2 mm
d2 [mm]:
32 mm
For pin [mm]:
12 mm
Article-No.:
22110.0472
CAD
Documents
Positioning Bushings
  • Steel
  • d1: M16 x 1,5 mm
  • d3 +0.1: 12.2 mm
  • d2: 32 mm
  • d4 -0.05: 16 mm
  • l1: 12 mm
  • l2: 20 mm
  • l3: 13 mm
  • l4: 7 mm
  • l5 +0.5: 1.5 mm
  • For pin: 12 mm
  • WS: 6 mm
  • Weight: 33 g
show article view
Positioning Bushings
Material:
Stainless steel, hardened
d1 [mm]:
M12 x 1,5 mm
d3 +0.1 [mm]:
4.2 mm
d2 [mm]:
24 mm
For pin [mm]:
4 mm
Article-No.:
22110.0474
CAD
Documents
Positioning Bushings
  • Stainless steel
  • d1: M12 x 1,5 mm
  • d3 +0.1: 4.2 mm
  • d2: 24 mm
  • d4 -0.05: 12 mm
  • l1: 10 mm
  • l2: 16 mm
  • l3: 11 mm
  • l4: 5 mm
  • l5 +0.5: 1.5 mm
  • For pin: 4 mm
  • WS: 4 mm
  • Weight: 17 g
show article view
Positioning Bushings
Material:
Stainless steel, hardened
d1 [mm]:
M12 x 1,5 mm
d3 +0.1 [mm]:
5.2 mm
d2 [mm]:
24 mm
For pin [mm]:
5 mm
Article-No.:
22110.0475
CAD
Documents
Positioning Bushings
  • Stainless steel
  • d1: M12 x 1,5 mm
  • d3 +0.1: 5.2 mm
  • d2: 24 mm
  • d4 -0.05: 12 mm
  • l1: 10 mm
  • l2: 16 mm
  • l3: 11 mm
  • l4: 5 mm
  • l5 +0.5: 1.5 mm
  • For pin: 5 mm
  • WS: 4 mm
  • Weight: 17 g
show article view
Positioning Bushings
Material:
Stainless steel, hardened
d1 [mm]:
M12 x 1,5 mm
d3 +0.1 [mm]:
6.2 mm
d2 [mm]:
24 mm
For pin [mm]:
6 mm
Article-No.:
22110.0476
CAD
Documents
Positioning Bushings
  • Stainless steel
  • d1: M12 x 1,5 mm
  • d3 +0.1: 6.2 mm
  • d2: 24 mm
  • d4 -0.05: 12 mm
  • l1: 10 mm
  • l2: 16 mm
  • l3: 11 mm
  • l4: 5 mm
  • l5 +0.5: 1.5 mm
  • For pin: 6 mm
  • WS: 4 mm
  • Weight: 16 g
show article view
Positioning Bushings
Material:
Stainless steel, hardened
d1 [mm]:
M16 x 1,5 mm
d3 +0.1 [mm]:
8.2 mm
d2 [mm]:
32 mm
For pin [mm]:
8 mm
Article-No.:
22110.0478
CAD
Documents
Positioning Bushings
  • Stainless steel
  • d1: M16 x 1,5 mm
  • d3 +0.1: 8.2 mm
  • d2: 32 mm
  • d4 -0.05: 16 mm
  • l1: 12 mm
  • l2: 20 mm
  • l3: 13 mm
  • l4: 7 mm
  • l5 +0.5: 1.5 mm
  • For pin: 8 mm
  • WS: 6 mm
  • Weight: 36 g
show article view
Positioning Bushings
Material:
Stainless steel, hardened
d1 [mm]:
M16 x 1,5 mm
d3 +0.1 [mm]:
10.2 mm
d2 [mm]:
32 mm
For pin [mm]:
10 mm
Article-No.:
22110.0480
CAD
Documents
Positioning Bushings
  • Stainless steel
  • d1: M16 x 1,5 mm
  • d3 +0.1: 10.2 mm
  • d2: 32 mm
  • d4 -0.05: 16 mm
  • l1: 12 mm
  • l2: 20 mm
  • l3: 13 mm
  • l4: 7 mm
  • l5 +0.5: 1.5 mm
  • For pin: 10 mm
  • WS: 6 mm
  • Weight: 34 g
show article view
Positioning Bushings
Material:
Stainless steel, hardened
d1 [mm]:
M16 x 1,5 mm
d3 +0.1 [mm]:
12.2 mm
d2 [mm]:
32 mm
For pin [mm]:
12 mm
Article-No.:
22110.0482
CAD
Documents
Positioning Bushings
  • Stainless steel
  • d1: M16 x 1,5 mm
  • d3 +0.1: 12.2 mm
  • d2: 32 mm
  • d4 -0.05: 16 mm
  • l1: 12 mm
  • l2: 20 mm
  • l3: 13 mm
  • l4: 7 mm
  • l5 +0.5: 1.5 mm
  • For pin: 12 mm
  • WS: 6 mm
  • Weight: 33 g
show article view
Positioning Bushings

Material

  • Steel, hardened, blackened
  • Stainless steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22110. Positioning Bushings – for index bolts and index plungers