Index Plungers threadless, weldable

EH 22120.

Index plungers are used for indexing bores.

Your selection resulted in 6 hits

Material
Version
picture
d1 -0.02 -0.05 [mm]
d2 h9 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Version:
with knob
picture:
1
d1 -0.02 -0.05 [mm]:
5 mm
d2 h9 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22120.0805
CAD
Documents
Index Plungers
  • with knob – picture 1
  • d1 -0.02 -0.05: 5 mm
  • d2 h9: 12 mm
  • d3: 21 mm
  • l1: ~ 45 mm
  • l2 min.: 5 mm
  • l3: 22 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 25 g
show article view
Index Plungers
Material:
Steel
Version:
with knob
picture:
1
d1 -0.02 -0.05 [mm]:
6 mm
d2 h9 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 15 N
Article-No.:
22120.0806
CAD
Documents
Index Plungers
  • with knob – picture 1
  • d1 -0.02 -0.05: 6 mm
  • d2 h9: 14 mm
  • d3: 25 mm
  • l1: ~ 54.5 mm
  • l2 min.: 6 mm
  • l3: 26 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 40 g
show article view
Index Plungers
Material:
Steel
Version:
with knob
picture:
1
d1 -0.02 -0.05 [mm]:
8 mm
d2 h9 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 31 N
Article-No.:
22120.0808
CAD
Documents
Index Plungers
  • with knob – picture 1
  • d1 -0.02 -0.05: 8 mm
  • d2 h9: 18 mm
  • d3: 31 mm
  • l1: ~ 69 mm
  • l2 min.: 8 mm
  • l3: 34 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 31 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 84 g
show article view
Index Plungers
Material:
Steel
Version:
without knob
picture:
2
d1 -0.02 -0.05 [mm]:
5 mm
d2 h9 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22120.0825
CAD
Documents
Index Plungers
  • without knob – picture 2
  • d1 -0.02 -0.05: 5 mm
  • d2 h9: 12 mm
  • d4: M5
  • l2 min.: 5 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range max.: 250 °C
  • Weight: 19 g
show article view
Index Plungers
Material:
Steel
Version:
without knob
picture:
2
d1 -0.02 -0.05 [mm]:
6 mm
d2 h9 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 15 N
Article-No.:
22120.0826
CAD
Documents
Index Plungers
  • without knob – picture 2
  • d1 -0.02 -0.05: 6 mm
  • d2 h9: 14 mm
  • d4: M6
  • l2 min.: 6 mm
  • l3: 26 mm
  • l4: 10 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 15 N
  • Operating temperature range max.: 250 °C
  • Weight: 32 g
show article view
Index Plungers
Material:
Steel
Version:
without knob
picture:
2
d1 -0.02 -0.05 [mm]:
8 mm
d2 h9 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 31 N
Article-No.:
22120.0828
CAD
Documents
Index Plungers
  • without knob – picture 2
  • d1 -0.02 -0.05: 8 mm
  • d2 h9: 18 mm
  • d4: M8
  • l2 min.: 8 mm
  • l3: 34 mm
  • l4: 12 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 31 N
  • Operating temperature range max.: 250 °C
  • Weight: 67 g
show article view
Index Plungers

Material

Body

  • Steel, blackened, weldable

Locking pin

  • Steel, hardened

Knob

  • Thermoplastic PA 6, black

Notes

Knob not removable.

Assembly

Attached by welding or glueing.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22120. Index Plungers – threadless, weldable
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.