Ball lock pins are self-locking pins. The balls are unlocked without tools by means of a press button. Often ball lock pins are are also called locking pin, safety pin or quick release pin. They can be used in many different industries and applications, such as fixing, locking, connecting, adjusting or for a quick change of positions.
Ball lock pins are extremely resistant to shear and corrosion as well as they are optimally protected against wear.
This extensive product range includes various types ex stock:
As an accessory, we offer:
In addition to the metric delivery program, versions according to the aviation standards (MS17984 - MS17987) are also available in inch dimensions.
Special designs can also be designed and manufactured for special applications.
We are sorry, but we cannot translate our Website in all languages of the world. So we create an international english translation for you.