Quick Plug Couplings with radial offset compensation

EH 25100.

Quick plug coupling with radial offset compensation for multiple applications, e.g. as a link between a piston rod and a linear movement unit.

Your selection resulted in 20 hits

Version
picture
d1 [mm]
l1 ~ [mm]
Maximum tensile and compressive load max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with coupling screw
picture:
1
d1 [mm]:
M6
l1 ~ [mm]:
~ 37.5 mm
Maximum tensile and compressive load max. [kN]:
2.5 kN
Article-No.:
25100.0006
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M6
  • d2: 21 mm
  • l1: ~ 37.5 mm
  • l2 min.: 11 mm
  • l3: 14 mm
  • l4 min.: 9 mm
  • l5: 18 mm
  • WS WS1: 19 mm
  • WS WS2: 10 mm
  • Radial offset compensation x max.: 0.6 mm
  • Maximum tensile and compressive load max.: 2.5 kN
  • Weight: 44 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M8
l1 ~ [mm]:
~ 45 mm
Maximum tensile and compressive load max. [kN]:
4.5 kN
Article-No.:
25100.0008
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M8
  • d2: 26 mm
  • l1: ~ 45 mm
  • l2 min.: 13.5 mm
  • l3: 17 mm
  • l4 min.: 11.5 mm
  • l5: 22.5 mm
  • WS WS1: 24 mm
  • WS WS2: 13 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 4.5 kN
  • Weight: 86 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M10
l1 ~ [mm]:
~ 56.2 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0010
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M10
  • d2: 30 mm
  • l1: ~ 56.2 mm
  • l2 min.: 16 mm
  • l3: 20 mm
  • l4 min.: 16 mm
  • l5: 29 mm
  • WS WS1: 27 mm
  • WS WS2: 17 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 148 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M12
l1 ~ [mm]:
~ 66.7 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0012
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M12
  • d2: 32.5 mm
  • l1: ~ 66.7 mm
  • l2 min.: 21 mm
  • l3: 25 mm
  • l4 min.: 17 mm
  • l5: 34 mm
  • WS WS1: 30 mm
  • WS WS2: 19 mm
  • Radial offset compensation x max.: 0.8 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 209 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M16
l1 ~ [mm]:
~ 83 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0016
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M16
  • d2: 39 mm
  • l1: ~ 83 mm
  • l2 min.: 25 mm
  • l3: 30 mm
  • l4 min.: 23 mm
  • l5: 42 mm
  • WS WS1: 36 mm
  • WS WS2: 24 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 382 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M20
l1 ~ [mm]:
~ 93.5 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0020
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M20
  • d2: 44 mm
  • l1: ~ 93.5 mm
  • l2 min.: 29 mm
  • l3: 35 mm
  • l4 min.: 23.5 mm
  • l5: 45.5 mm
  • WS WS1: 41 mm
  • WS WS2: 30 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 572 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M10 x 1,25 mm
l1 ~ [mm]:
~ 56.2 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0030
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M10 x 1,25 mm
  • d2: 30 mm
  • l1: ~ 56.2 mm
  • l2 min.: 16 mm
  • l3: 20 mm
  • l4 min.: 16 mm
  • l5: 29 mm
  • WS WS1: 27 mm
  • WS WS2: 17 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 148 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M12 x 1,25 mm
l1 ~ [mm]:
~ 66.7 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0032
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M12 x 1,25 mm
  • d2: 32.5 mm
  • l1: ~ 66.7 mm
  • l2 min.: 21 mm
  • l3: 25 mm
  • l4 min.: 17 mm
  • l5: 34 mm
  • WS WS1: 30 mm
  • WS WS2: 19 mm
  • Radial offset compensation x max.: 0.8 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 209 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M16 x 1,5 mm
l1 ~ [mm]:
~ 83 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0036
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M16 x 1,5 mm
  • d2: 39 mm
  • l1: ~ 83 mm
  • l2 min.: 25 mm
  • l3: 30 mm
  • l4 min.: 23 mm
  • l5: 42 mm
  • WS WS1: 36 mm
  • WS WS2: 24 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 381 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M20 x 1,5 mm
l1 ~ [mm]:
~ 93.5 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0040
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M20 x 1,5 mm
  • d2: 44 mm
  • l1: ~ 93.5 mm
  • l2 min.: 29 mm
  • l3: 35 mm
  • l4 min.: 23.5 mm
  • l5: 45.5 mm
  • WS WS1: 41 mm
  • WS WS2: 30 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 571 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M6
l1 ~ [mm]:
~ 37.5 mm
Maximum tensile and compressive load max. [kN]:
2.5 kN
Article-No.:
25100.0056
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M6
  • d2: 21 mm
  • d3: 11 mm
  • l1: ~ 37.5 mm
  • l2 min.: 11 mm
  • l4 min.: 9 mm
  • l5: 18 mm
  • WS WS1: 19 mm
  • WS WS2: 10 mm
  • Radial offset compensation x max.: 0.6 mm
  • Maximum tensile and compressive load max.: 2.5 kN
  • Weight: 46 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M8
l1 ~ [mm]:
~ 45 mm
Maximum tensile and compressive load max. [kN]:
4.5 kN
Article-No.:
25100.0058
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M8
  • d2: 26 mm
  • d3: 14.4 mm
  • l1: ~ 45 mm
  • l2 min.: 13.5 mm
  • l4 min.: 11.5 mm
  • l5: 22.5 mm
  • WS WS1: 24 mm
  • WS WS2: 13 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 4.5 kN
  • Weight: 91 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M10
l1 ~ [mm]:
~ 56.2 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0060
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M10
  • d2: 30 mm
  • d3: 19 mm
  • l1: ~ 56.2 mm
  • l2 min.: 15 mm
  • l4 min.: 16 mm
  • l5: 29 mm
  • WS WS1: 27 mm
  • WS WS2: 17 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 159 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M12
l1 ~ [mm]:
~ 66.7 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0062
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M12
  • d2: 32.5 mm
  • d3: 21.2 mm
  • l1: ~ 66.7 mm
  • l2 min.: 17.5 mm
  • l4 min.: 17 mm
  • l5: 34 mm
  • WS WS1: 30 mm
  • WS WS2: 19 mm
  • Radial offset compensation x max.: 0.8 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 224 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M16
l1 ~ [mm]:
~ 83 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0066
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M16
  • d2: 39 mm
  • d3: 27 mm
  • l1: ~ 83 mm
  • l2 min.: 22 mm
  • l4 min.: 23 mm
  • l5: 42 mm
  • WS WS1: 36 mm
  • WS WS2: 24 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 403 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M20
l1 ~ [mm]:
~ 93.5 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0070
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M20
  • d2: 44 mm
  • d3: 34 mm
  • l1: ~ 93.5 mm
  • l2 min.: 25 mm
  • l4 min.: 23.5 mm
  • l5: 45.5 mm
  • WS WS1: 41 mm
  • WS WS2: 30 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 606 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M10 x 1,25 mm
l1 ~ [mm]:
~ 56.2 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0080
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M10 x 1,25 mm
  • d2: 30 mm
  • d3: 19 mm
  • l1: ~ 56.2 mm
  • l2 min.: 15 mm
  • l4 min.: 16 mm
  • l5: 29 mm
  • WS WS1: 27 mm
  • WS WS2: 17 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 159 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M12 x 1,25 mm
l1 ~ [mm]:
~ 66.7 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0082
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M12 x 1,25 mm
  • d2: 32.5 mm
  • d3: 21.2 mm
  • l1: ~ 66.7 mm
  • l2 min.: 17.5 mm
  • l4 min.: 17 mm
  • l5: 34 mm
  • WS WS1: 30 mm
  • WS WS2: 19 mm
  • Radial offset compensation x max.: 0.8 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 223 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M16 x 1,5 mm
l1 ~ [mm]:
~ 83 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0086
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M16 x 1,5 mm
  • d2: 39 mm
  • d3: 27 mm
  • l1: ~ 83 mm
  • l2 min.: 22 mm
  • l4 min.: 23 mm
  • l5: 42 mm
  • WS WS1: 36 mm
  • WS WS2: 24 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 403 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M20 x 1,5 mm
l1 ~ [mm]:
~ 93.5 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0090
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M20 x 1,5 mm
  • d2: 44 mm
  • d3: 34 mm
  • l1: ~ 93.5 mm
  • l2 min.: 25 mm
  • l4 min.: 23.5 mm
  • l5: 45.5 mm
  • WS WS1: 41 mm
  • WS WS2: 30 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 596 g
show article view
Quick Plug Couplings

Material

Claw

  • Heat-treated steel, tempered, phosphated

Coupling part

  • Heat-treated steel, tempered, phosphated

Lock nut

  • Steel, black (ISO 4035/8675)

Notes

The quick plug coupling does not transmit any torque.

Assembly

Assembly and disassembly of this simple, solid and two-part coupling is by means of a T-slot; a manual re-adjustment is not necessary.

The quick plug coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

Title
Category
Type
Direct download
Download basket
Datasheet EH 25100. Quick Plug Couplings – with radial offset compensation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.