Quick Plug Couplings with angular and radial offset compensation

EH 25100.

Quick plug coupling, adjustable without axial play, including angular and radial offset compensation. Suitable for multiple applications, e.g. for non-aligned linear movements.

Solid and compact design, no loose elements.

Your selection resulted in 10 hits

d1 [mm]
l1 ~ [mm]
Maximum tensile and compressive load max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
M6
l1 ~ [mm]:
~ 52 mm
Maximum tensile and compressive load max. [kN]:
2.5 kN
Article-No.:
25100.0406
CAD
Documents
Quick Plug Couplings
  • d1: M6
  • d2: 24.5 mm
  • d3: 9.6 mm
  • l1: ~ 52 mm
  • l2: 14 mm
  • l3: 9.5 mm
  • l4 min.: 13 mm
  • l5: 29 mm
  • l6: 18.5 mm
  • WS WS1: 22 mm
  • WS WS2: 19 mm
  • WS WS3: 8 mm
  • WS WS4: 5 mm
  • Radial offset compensation x max.: 0.6 mm
  • Maximum tensile and compressive load max.: 2.5 kN
  • Weight: 75 g
show article view
Quick Plug Couplings
d1 [mm]:
M8
l1 ~ [mm]:
~ 63 mm
Maximum tensile and compressive load max. [kN]:
4.5 kN
Article-No.:
25100.0408
CAD
Documents
Quick Plug Couplings
  • d1: M8
  • d2: 30 mm
  • d3: 15 mm
  • l1: ~ 63 mm
  • l2: 18 mm
  • l3: 11.5 mm
  • l4 min.: 16 mm
  • l5: 33 mm
  • l6: 23.5 mm
  • WS WS1: 27 mm
  • WS WS2: 24 mm
  • WS WS3: 13 mm
  • WS WS4: 7 mm
  • Radial offset compensation x max.: 0.6 mm
  • Maximum tensile and compressive load max.: 4.5 kN
  • Weight: 138 g
show article view
Quick Plug Couplings
d1 [mm]:
M10
l1 ~ [mm]:
~ 81 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0410
CAD
Documents
Quick Plug Couplings
  • d1: M10
  • d2: 44 mm
  • d3: 21 mm
  • l1: ~ 81 mm
  • l2: 22 mm
  • l3: 16 mm
  • l4 min.: 24 mm
  • l5: 43 mm
  • l6: 30.5 mm
  • WS WS1: 41 mm
  • WS WS2: 36 mm
  • WS WS3: 18 mm
  • WS WS4: 12 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 396 g
show article view
Quick Plug Couplings
d1 [mm]:
M12
l1 ~ [mm]:
~ 85 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0412
CAD
Documents
Quick Plug Couplings
  • d1: M12
  • d2: 44 mm
  • d3: 21 mm
  • l1: ~ 85 mm
  • l2: 26 mm
  • l3: 16 mm
  • l4 min.: 24 mm
  • l5: 43 mm
  • l6: 34.5 mm
  • WS WS1: 41 mm
  • WS WS2: 36 mm
  • WS WS3: 18 mm
  • WS WS4: 12 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 399 g
show article view
Quick Plug Couplings
d1 [mm]:
M16
l1 ~ [mm]:
~ 121 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0416
CAD
Documents
Quick Plug Couplings
  • d1: M16
  • d2: 60 mm
  • d3: 32 mm
  • l1: ~ 121 mm
  • l2: 34 mm
  • l3: 26 mm
  • l4 min.: 34 mm
  • l5: 62 mm
  • l6: 45 mm
  • WS WS1: 55 mm
  • WS WS2: 46 mm
  • WS WS3: 27 mm
  • WS WS4: 18 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 1119 g
show article view
Quick Plug Couplings
d1 [mm]:
M20
l1 ~ [mm]:
~ 129 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0420
CAD
Documents
Quick Plug Couplings
  • d1: M20
  • d2: 60 mm
  • d3: 32 mm
  • l1: ~ 129 mm
  • l2: 42 mm
  • l3: 26 mm
  • l4 min.: 34 mm
  • l5: 62 mm
  • l6: 53 mm
  • WS WS1: 55 mm
  • WS WS2: 46 mm
  • WS WS3: 27 mm
  • WS WS4: 18 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 1152 g
show article view
Quick Plug Couplings
d1 [mm]:
M10 x 1,25 mm
l1 ~ [mm]:
~ 81 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0430
CAD
Documents
Quick Plug Couplings
  • d1: M10 x 1,25 mm
  • d2: 44 mm
  • d3: 21 mm
  • l1: ~ 81 mm
  • l2: 22 mm
  • l3: 16 mm
  • l4 min.: 24 mm
  • l5: 43 mm
  • l6: 30.5 mm
  • WS WS1: 41 mm
  • WS WS2: 36 mm
  • WS WS3: 18 mm
  • WS WS4: 12 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 396 g
show article view
Quick Plug Couplings
d1 [mm]:
M12 x 1,25 mm
l1 ~ [mm]:
~ 85 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0432
CAD
Documents
Quick Plug Couplings
  • d1: M12 x 1,25 mm
  • d2: 44 mm
  • d3: 21 mm
  • l1: ~ 85 mm
  • l2: 26 mm
  • l3: 16 mm
  • l4 min.: 24 mm
  • l5: 43 mm
  • l6: 34.5 mm
  • WS WS1: 41 mm
  • WS WS2: 36 mm
  • WS WS3: 18 mm
  • WS WS4: 12 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 401 g
show article view
Quick Plug Couplings
d1 [mm]:
M16 x 1,5 mm
l1 ~ [mm]:
~ 121 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0436
CAD
Documents
Quick Plug Couplings
  • d1: M16 x 1,5 mm
  • d2: 60 mm
  • d3: 32 mm
  • l1: ~ 121 mm
  • l2: 34 mm
  • l3: 26 mm
  • l4 min.: 34 mm
  • l5: 62 mm
  • l6: 45 mm
  • WS WS1: 55 mm
  • WS WS2: 46 mm
  • WS WS3: 27 mm
  • WS WS4: 18 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 1118 g
show article view
Quick Plug Couplings
d1 [mm]:
M20 x 1,5 mm
l1 ~ [mm]:
~ 129 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0440
CAD
Documents
Quick Plug Couplings
  • d1: M20 x 1,5 mm
  • d2: 60 mm
  • d3: 32 mm
  • l1: ~ 129 mm
  • l2: 42 mm
  • l3: 26 mm
  • l4 min.: 34 mm
  • l5: 62 mm
  • l6: 53 mm
  • WS WS1: 55 mm
  • WS WS2: 46 mm
  • WS WS3: 27 mm
  • WS WS4: 18 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 1148 g
show article view
Quick Plug Couplings

Material

Claw

  • Heat-treated steel, tempered, phosphated

Seat

  • Heat-treated steel, tempered, phosphated

Coupling part

  • Heat-treated steel, nitrided, black

Nut

  • Heat-treated steel, phosphated

Lock nut

  • Steel, black (ISO 4035/8675)

Spring

  • Stainless steel

Notes

The quick plug coupling does not transmit any torque.

Assembly

Assembly and disassembly is by means of a T-slot; a manual re-adjustment is not necessary.

The quick plug coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

Title
Category
Type
Direct download
Download basket
Datasheet EH 25100. Quick Plug Couplings – with angular and radial offset compensation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.