Sensing Elements with actuating bolt, protected against rotating

EH 25020.

Spring plunger with position sensing by means of an actuating bolt which is protected against rotating. Suitable for multiple applications, e.g. as lift-off pin in tools with position control. Depending on the selected version, the tip is either round or pointed or fitted with a connection thread for all-purpose use. At the fastening thread of the actuating bolt, a switching element can be fitted which is secured against rotating and suitable for all commonly used switches.

Your selection resulted in 12 hits

Version
picture
d1 [mm]
s [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
probe tip, round
picture:
1
d1 [mm]:
M8
s [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 7.6 N
Article-No.:
25020.0008
CAD
Documents
Sensing Elements
  • probe tip, round – picture 1
  • d1: M8
  • s: 6 mm
  • d2: M2,5 mm
  • e: ~ 3.5 mm
  • l1: 50 mm
  • l2: 32 mm
  • l3 min.: 9 mm
  • R: 1.75 mm
  • WS: 3 mm
  • Spring load1) F1: ~ 4.1 N
  • Spring load1) F2: ~ 7.6 N
  • Weight: 22 g
show article view
Sensing Elements
Version:
probe tip, round
picture:
1
d1 [mm]:
M10
s [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
25020.0010
CAD
Documents
Sensing Elements
  • probe tip, round – picture 1
  • d1: M10
  • s: 8 mm
  • d2: M3
  • e: ~ 4.6 mm
  • l1: 59 mm
  • l2: 35 mm
  • l3 min.: 11 mm
  • R: 2.3 mm
  • WS: 4 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 9 N
  • Weight: 35 g
show article view
Sensing Elements
Version:
probe tip, round
picture:
1
d1 [mm]:
M12
s [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 5.1 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
25020.0012
CAD
Documents
Sensing Elements
  • probe tip, round – picture 1
  • d1: M12
  • s: 10 mm
  • d2: M4
  • e: ~ 5.8 mm
  • l1: 68 mm
  • l2: 38 mm
  • l3 min.: 14 mm
  • R: 2.9 mm
  • WS: 5 mm
  • Spring load1) F1: ~ 5.1 N
  • Spring load1) F2: ~ 11 N
  • Weight: 51 g
show article view
Sensing Elements
Version:
probe tip, round
picture:
1
d1 [mm]:
M16
s [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 13.8 N
Article-No.:
25020.0016
CAD
Documents
Sensing Elements
  • probe tip, round – picture 1
  • d1: M16
  • s: 12 mm
  • d2: M5
  • e: ~ 6.9 mm
  • l1: 78 mm
  • l2: 42 mm
  • l3 min.: 16 mm
  • R: 3.5 mm
  • WS: 6 mm
  • Spring load1) F1: ~ 7.5 N
  • Spring load1) F2: ~ 13.8 N
  • Weight: 102 g
show article view
Sensing Elements
Version:
probe tip, pointed
picture:
2
d1 [mm]:
M8
s [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 7.6 N
Article-No.:
25020.0058
CAD
Documents
Sensing Elements
  • probe tip, pointed – picture 2
  • d1: M8
  • s: 6 mm
  • d2: M2,5 mm
  • e: ~ 3.5 mm
  • l1: 50 mm
  • l2: 32 mm
  • l3 min.: 9 mm
  • WS: 3 mm
  • Spring load1) F1: ~ 4.1 N
  • Spring load1) F2: ~ 7.6 N
  • Weight: 20 g
show article view
Sensing Elements
Version:
probe tip, pointed
picture:
2
d1 [mm]:
M10
s [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
25020.0060
CAD
Documents
Sensing Elements
  • probe tip, pointed – picture 2
  • d1: M10
  • s: 8 mm
  • d2: M3
  • e: ~ 4.6 mm
  • l1: 59 mm
  • l2: 35 mm
  • l3 min.: 11 mm
  • WS: 4 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 9 N
  • Weight: 29 g
show article view
Sensing Elements
Version:
probe tip, pointed
picture:
2
d1 [mm]:
M12
s [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 5.1 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
25020.0062
CAD
Documents
Sensing Elements
  • probe tip, pointed – picture 2
  • d1: M12
  • s: 10 mm
  • d2: M4
  • e: ~ 5.8 mm
  • l1: 68 mm
  • l2: 38 mm
  • l3 min.: 14 mm
  • WS: 5 mm
  • Spring load1) F1: ~ 5.1 N
  • Spring load1) F2: ~ 11 N
  • Weight: 44 g
show article view
Sensing Elements
Version:
probe tip, pointed
picture:
2
d1 [mm]:
M16
s [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 13.8 N
Article-No.:
25020.0066
CAD
Documents
Sensing Elements
  • probe tip, pointed – picture 2
  • d1: M16
  • s: 12 mm
  • d2: M5
  • e: ~ 6.9 mm
  • l1: 78 mm
  • l2: 42 mm
  • l3 min.: 16 mm
  • WS: 6 mm
  • Spring load1) F1: ~ 7.5 N
  • Spring load1) F2: ~ 13.8 N
  • Weight: 87 g
show article view
Sensing Elements
Version:
tip with connection thread
picture:
3
d1 [mm]:
M8
s [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 7.6 N
Article-No.:
25020.0108
CAD
Documents
Sensing Elements
  • tip with connection thread – picture 3
  • d1: M8
  • s: 6 mm
  • d2: M2,5 mm
  • d3: M2,5 mm
  • e: ~ 3.5 mm
  • l1: 50 mm
  • l2: 32 mm
  • l3 min.: 9 mm
  • l4: 4 mm
  • WS: 3 mm
  • Spring load1) F1: ~ 4.1 N
  • Spring load1) F2: ~ 7.6 N
  • Weight: 29 g
show article view
Sensing Elements
Version:
tip with connection thread
picture:
3
d1 [mm]:
M10
s [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
25020.0110
CAD
Documents
Sensing Elements
  • tip with connection thread – picture 3
  • d1: M10
  • s: 8 mm
  • d2: M3
  • d3: M3
  • e: ~ 4.6 mm
  • l1: 59 mm
  • l2: 35 mm
  • l3 min.: 11 mm
  • l4: 5 mm
  • WS: 4 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 9 N
  • Weight: 36 g
show article view
Sensing Elements
Version:
tip with connection thread
picture:
3
d1 [mm]:
M12
s [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 5.1 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
25020.0112
CAD
Documents
Sensing Elements
  • tip with connection thread – picture 3
  • d1: M12
  • s: 10 mm
  • d2: M4
  • d3: M4
  • e: ~ 5.8 mm
  • l1: 68 mm
  • l2: 38 mm
  • l3 min.: 14 mm
  • l4: 6 mm
  • WS: 5 mm
  • Spring load1) F1: ~ 5.1 N
  • Spring load1) F2: ~ 11 N
  • Weight: 54 g
show article view
Sensing Elements
Version:
tip with connection thread
picture:
3
d1 [mm]:
M16
s [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 13.8 N
Article-No.:
25020.0116
CAD
Documents
Sensing Elements
  • tip with connection thread – picture 3
  • d1: M16
  • s: 12 mm
  • d2: M5
  • d3: M5
  • e: ~ 6.9 mm
  • l1: 78 mm
  • l2: 42 mm
  • l3 min.: 16 mm
  • l4: 7 mm
  • WS: 6 mm
  • Spring load1) F1: ~ 7.5 N
  • Spring load1) F2: ~ 13.8 N
  • Weight: 102 g
show article view
Sensing Elements

Material

Body

  • Free cutting steel, blackened

Nut

  • Steel, black (ISO 4035)

Actuating bolt

  • Steel, nitrided, black

Spring

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 25020. Sensing Elements – with actuating bolt, protected against rotating
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Sensing Elements
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.