EH 23220.
The support element is used to support overdetermined clamping points on components.
The benefits of the support element are:
Your selection resulted in 1 hits
More details
Housing
Body
For safe functioning, the thread bore M 12 must always be closed.
Additional flexible possibility of fitting with holding plate 23210.0740.
In the M 8 threaded pin on the support bolt various locating and seating pins (EH 22...) can be mounted. Custom-made extensions can also be fitted.
The clamping height can be increased using height adjusting cylinders EH 23310. and with spacers EH 1107. and EH 1108.
Fix the support element (2 x M 6 thread) onto the device. Pay attention to the operator's side!
Alternative: Dismantle the M 12 x 10 threaded pin and replace it by an M 12 x 30 threaded pin and assemble the support element with a wrench (WS 21), e.g. for T-slot mounting (no defined operator's side ensured). Threaded pin M 12 x 30 and T-nut DIN 508 M 12 x 14, quality 10, are part of the standard supply volume.
Lowering of the support element by 16 mm is possible.
By turning the clamping cam (WS 6 internal hexagon) on the outer surface of the red protective sleeve, the support pin contacts the workpiece with a slight spring load.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
The supporting element can provide additional support at overdetermined clamping points, e.g. on unstable components. It helps reduce vibrations and damage to the surfaces during processing. This improves the surface quality of the workpiece and the service life of the tools dramatically.
The contact force ranges between approx. 20 and 70 N.
The supporting element can also be manufactured as a custom version with a different contact force. You are welcome to send us your request if you require such a version.
Since the surface is not covered by a clamping claw, it is possible to work on the top and the side surfaces.
The bedding support may be a good and cost-effective alternative. A poor and unprofessional option is the so-called screw jack, also referred to as a “slacker”.
Here, it is essential to factor in the necessary torque (15Nm). It may not be possible to apply the necessary torque with a hex wrench and T-Handle.
Repairs are possible in most cases. To arrange for repairs, please contact our sales department.
The supporting element is maintenance-free and does not have to be subjected to special servicing. We do, however, recommend that you regularly perform visual inspections and function tests. You should also pay attention to the oil concentration in the cooling emulsion as the functional parts on the interior may otherwise sustain corrosion.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles