Product filter
Your selection resulted in 12 hits
More details
T-slot size: 6 mm
d: M5
a: 5.6 mm
e: 10 mm
l: 20 mm
h: 8 mm
k: 4 mm
Weight: 7.9 g
show article view
More details
T-slot size: 8 mm
d: M6
a: 7.6 mm
e: 13 mm
l: 26 mm
h: 10 mm
k: 6 mm
Weight: 19 g
show article view
More details
T-slot size: 10 mm
d: M8
a: 9.6 mm
e: 15 mm
l: 30 mm
h: 12 mm
k: 6 mm
Weight: 29 g
show article view
More details
T-slot size: 12 mm
d: M10
a: 11.6 mm
e: 18 mm
l: 36 mm
h: 14 mm
k: 7 mm
Weight: 48 g
show article view
More details
T-slot size: 14 mm
d: M6
a: 13.6 mm
e: 22 mm
l: 44 mm
h: 16 mm
k: 8 mm
Weight: 91 g
show article view
More details
T-slot size: 14 mm
d: M12
a: 13.6 mm
e: 22 mm
l: 44 mm
h: 16 mm
k: 8 mm
Weight: 80 g
show article view
More details
T-slot size: 16 mm
d: M14
a: 15.6 mm
e: 25 mm
l: 50 mm
h: 18 mm
k: 9 mm
Weight: 120 g
show article view
More details
T-slot size: 18 mm
d: M16
a: 17.6 mm
e: 28 mm
l: 56 mm
h: 20 mm
k: 10 mm
Weight: 160 g
show article view
More details
T-slot size: 20 mm
d: M18
a: 19.6 mm
e: 32 mm
l: 64 mm
h: 24 mm
k: 12 mm
Weight: 257 g
show article view
More details
T-slot size: 22 mm
d: M20
a: 21.6 mm
e: 35 mm
l: 70 mm
h: 28 mm
k: 14 mm
Weight: 359 g
show article view
More details
T-slot size: 28 mm
d: M24
a: 27.6 mm
e: 44 mm
l: 88 mm
h: 36 mm
k: 18 mm
Weight: 741 g
show article view
More details
T-slot size: 36 mm
d: M30
a: 35.5 mm
e: 54 mm
l: 108 mm
h: 44 mm
k: 22 mm
Weight: 1394 g
show article view
Material
Heat-treated steel, tempered, quality 10, blackened
Datasheet EH 23020. Nuts for T-Slots – extended
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.