Eccentric Clamping Clamps

EH 23270.

These clamps have a high clamping force for low clamping heights. The body from brass provides a gentle but safe clamping.

Your selection resulted in 8 hits

Material
d1 [mm]
h1 [mm]
h2 [mm]
s [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Brass
d1 [mm]:
M4
h1 [mm]:
2.8 mm
h2 [mm]:
9.6 mm
s [mm]:
0.75 mm
Clamping force max. [kN]:
0.9 kN
Article-No.:
23270.0104
CAD
Documents
Eccentric Clamping Clamps
  • Brass
  • d1: M4
  • h1: 2.8 mm
  • h2: 9.6 mm
  • s: 0.75 mm
  • A: 3.8 mm
  • WS WS1: 7.93 mm
  • WS WS2: 3 mm
  • Clamping force max.: 0.9 kN
  • Tightening torque max.: 2.5 Nm
  • Weight: 3.5 g
show article view
Eccentric Clamping Clamps
Material:
Brass
d1 [mm]:
M6
h1 [mm]:
4.8 mm
h2 [mm]:
11.2 mm
s [mm]:
1 mm
Clamping force max. [kN]:
3.4 kN
Article-No.:
23270.0106
CAD
Documents
Eccentric Clamping Clamps
  • Brass
  • d1: M6
  • h1: 4.8 mm
  • h2: 11.2 mm
  • s: 1 mm
  • A: 7.8 mm
  • WS WS1: 15.86 mm
  • WS WS2: 4 mm
  • Clamping force max.: 3.4 kN
  • Tightening torque max.: 10 Nm
  • Weight: 11 g
show article view
Eccentric Clamping Clamps
Material:
Brass
d1 [mm]:
M8
h1 [mm]:
4.8 mm
h2 [mm]:
15 mm
s [mm]:
1 mm
Clamping force max. [kN]:
3.6 kN
Article-No.:
23270.0108
CAD
Documents
Eccentric Clamping Clamps
  • Brass
  • d1: M8
  • h1: 4.8 mm
  • h2: 15 mm
  • s: 1 mm
  • A: 10.2 mm
  • WS WS1: 20.6 mm
  • WS WS2: 5 mm
  • Clamping force max.: 3.6 kN
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Eccentric Clamping Clamps
Material:
Brass
d1 [mm]:
M10
h1 [mm]:
6.3 mm
h2 [mm]:
19 mm
s [mm]:
1.3 mm
Clamping force max. [kN]:
7 kN
Article-No.:
23270.0110
CAD
Documents
Eccentric Clamping Clamps
  • Brass
  • d1: M10
  • h1: 6.3 mm
  • h2: 19 mm
  • s: 1.3 mm
  • A: 10.2 mm
  • WS WS1: 20.6 mm
  • WS WS2: 7 mm
  • Clamping force max.: 7 kN
  • Tightening torque max.: 26 Nm
  • Weight: 27 g
show article view
Eccentric Clamping Clamps
Material:
Brass
d1 [mm]:
M12
h1 [mm]:
9.5 mm
h2 [mm]:
22.8 mm
s [mm]:
2 mm
Clamping force max. [kN]:
9 kN
Article-No.:
23270.0112
CAD
Documents
Eccentric Clamping Clamps
  • Brass
  • d1: M12
  • h1: 9.5 mm
  • h2: 22.8 mm
  • s: 2 mm
  • A: 12.7 mm
  • WS WS1: 25.4 mm
  • WS WS2: 8 mm
  • Clamping force max.: 9 kN
  • Tightening torque max.: 75 Nm
  • Weight: 54 g
show article view
Eccentric Clamping Clamps
Material:
Brass
d1 [mm]:
M16
h1 [mm]:
12.7 mm
h2 [mm]:
28.5 mm
s [mm]:
2.5 mm
Clamping force max. [kN]:
12 kN
Article-No.:
23270.0116
CAD
Documents
Eccentric Clamping Clamps
  • Brass
  • d1: M16
  • h1: 12.7 mm
  • h2: 28.5 mm
  • s: 2.5 mm
  • A: 15 mm
  • WS WS1: 30.13 mm
  • WS WS2: 12 mm
  • Clamping force max.: 12 kN
  • Tightening torque max.: 120 Nm
  • Weight: 108 g
show article view
Eccentric Clamping Clamps
Material:
Stainless Steel
d1 [mm]:
M6
h1 [mm]:
4.8 mm
h2 [mm]:
11.2 mm
s [mm]:
1 mm
Clamping force max. [kN]:
3.4 kN
Article-No.:
23270.0306
Documents
Eccentric Clamping Clamps
  • Stainless Steel
  • d1: M6
  • h1: 4.8 mm
  • h2: 11.2 mm
  • s: 1 mm
  • A: 7.8 mm
  • WS WS1: 15.86 mm
  • WS WS2: 4 mm
  • Clamping force max.: 3.4 kN
  • Tightening torque max.: 10 Nm
  • Weight: 10 g
show article view
Eccentric Clamping Clamps
Material:
Stainless Steel
d1 [mm]:
M8
h1 [mm]:
6.4 mm
h2 [mm]:
15 mm
s [mm]:
1 mm
Clamping force max. [kN]:
3.6 kN
Article-No.:
23270.0308
Documents
Eccentric Clamping Clamps
  • Stainless Steel
  • d1: M8
  • h1: 6.4 mm
  • h2: 15 mm
  • s: 1 mm
  • A: 10.2 mm
  • WS WS1: 20.6 mm
  • WS WS2: 5 mm
  • Clamping force max.: 3.6 kN
  • Tightening torque max.: 18 Nm
  • Weight: 22 g
show article view
Eccentric Clamping Clamps

Material

Eccentric screw

  • Steel
  • Stainless Steel

Body

  • Brass
  • Stainless Steel

Notes

The head of the eccentric screw can slightly protrude from the body (h1).

Title
Category
Type
Direct download
Download basket
Datasheet EH 23270. Eccentric Clamping Clamps
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.