Positioning Rings for down-thrust clamp

EH 23310.

After aligning, the clamp positioning ring is fitted on the spindle with the effect, that repeated clamping is always exactly on the same point. The positioning ring is adjustable 360° on the down-thrust clamp. After mounting, the clamping claw can swing 110° to the left or right (only for the swiveling versions).

Your selection resulted in 5 hits

Version
picture
h1 [mm]
d2 [mm]
For down-thrust clamp

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
for down-thrust clamps size 25
picture:
1
h1 [mm]:
6 mm
d2 [mm]:
16 mm
For down-thrust clamp:
23310.0027 - 23310.0029
Article-No.:
23310.0345
CAD
Documents
Positioning Rings
  • for down-thrust clamps size 25 – picture 1
  • h1: 6 mm
  • h2: 10 mm
  • d1: 2 mm
  • d2: 16 mm
  • d3: 25 mm
  • e: 22760.0040
  • For down-thrust clamp: 23310.0027 - 23310.0029
  • Weight: 14 g
show article view
Positioning Rings
Version:
for down-thrust clamps size 32
picture:
1
h1 [mm]:
6 mm
d2 [mm]:
20 mm
For down-thrust clamp:
23310.0040 - 23310.0045
Article-No.:
23310.0348
CAD
Documents
Positioning Rings
  • for down-thrust clamps size 32 – picture 1
  • h1: 6 mm
  • h2: 10 mm
  • d1: 3 mm
  • d2: 20 mm
  • d3: 32 mm
  • e: 22760.0042
  • For down-thrust clamp: 23310.0040 - 23310.0045
  • Weight: 23 g
show article view
Positioning Rings
Version:
for down-thrust clamp, size 40
picture:
2
h1 [mm]:
7 mm
d2 [mm]:
28 mm
For down-thrust clamp:
23310.0050-.0058/23310.0083-.0088
Article-No.:
23310.0350
CAD
Documents
Positioning Rings
  • for down-thrust clamp, size 40 – picture 2
  • h1: 7 mm
  • h2: 16 mm
  • d1: 5 mm
  • d2: 28 mm
  • l1: 43.5 mm
  • l2: 17.5 mm
  • e: 22760.0052
  • b: 35 mm
  • For down-thrust clamp: 23310.0050-.0058/23310.0083-.0088
  • Weight: 32 g
show article view
Positioning Rings
Version:
for down-thrust clamps size 60
picture:
2
h1 [mm]:
10 mm
d2 [mm]:
40 mm
For down-thrust clamp:
23310.0065, 23310.0067
Article-No.:
23310.0360
CAD
Documents
Positioning Rings
  • for down-thrust clamps size 60 – picture 2
  • h1: 10 mm
  • h2: 20 mm
  • d1: 8 mm
  • d2: 40 mm
  • l1: 66.5 mm
  • l2: 27.5 mm
  • e: 22760.0064
  • b: 56 mm
  • For down-thrust clamp: 23310.0065, 23310.0067
  • Weight: 151 g
show article view
Positioning Rings
Version:
for down-thrust clamp, size 82,5
picture:
2
h1 [mm]:
15 mm
d2 [mm]:
62 mm
For down-thrust clamp:
23310.0070
Article-No.:
23310.0351
CAD
Documents
Positioning Rings
  • for down-thrust clamp, size 82,5 – picture 2
  • h1: 15 mm
  • h2: 40 mm
  • d1: 10 mm
  • d2: 62 mm
  • l1: 93 mm
  • l2: 39 mm
  • e: 22760.0104
  • b: 78 mm
  • For down-thrust clamp: 23310.0070
  • Weight: 355 g
show article view
Positioning Rings

Material

  • Steel, blackened

Assembly

Before mounting the positioning ring, pull-off the clamping claw of down-thrust clamp.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23310. Positioning Rings – for down-thrust clamp
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.