Clamps with nose

EH 23180.

This clamp (clamping claw) with nose is mainly used in mechanical clamping technology for clamping workpieces.

Your selection resulted in 12 hits

Version
picture
Nominal dimension b1 [mm]
l1 [mm]
b2 [mm]
d [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with thread for adjusting screw
picture:
1
Nominal dimension b1 [mm]:
6.6 mm
l1 [mm]:
80 mm
b2 [mm]:
15 mm
d [mm]:
M6
Article-No.:
23180.0107
CAD
Documents
Clamps
  • with thread for adjusting screw – picture 1
  • Nominal dimension b1: 6.6 mm
  • l1: 80 mm
  • a1: 8 mm
  • a2: 2.5 mm
  • b2: 15 mm
  • b3: 7.5 mm
  • d: M6
  • l2: 17 mm
  • l3: 23 mm
  • l4: 13 mm
  • l5: 34 mm
  • Weight: 54 g
show article view
Clamps
Version:
with thread for adjusting screw
picture:
1
Nominal dimension b1 [mm]:
9 mm
l1 [mm]:
100 mm
b2 [mm]:
20 mm
d [mm]:
M8
Article-No.:
23180.0109
CAD
Documents
Clamps
  • with thread for adjusting screw – picture 1
  • Nominal dimension b1: 9 mm
  • l1: 100 mm
  • a1: 12 mm
  • a2: 4 mm
  • b2: 20 mm
  • b3: 9.5 mm
  • d: M8
  • l2: 22 mm
  • l3: 29 mm
  • l4: 17 mm
  • l5: 42 mm
  • Weight: 133 g
show article view
Clamps
Version:
with thread for adjusting screw
picture:
1
Nominal dimension b1 [mm]:
11 mm
l1 [mm]:
125 mm
b2 [mm]:
25 mm
d [mm]:
M10
Article-No.:
23180.0111
CAD
Documents
Clamps
  • with thread for adjusting screw – picture 1
  • Nominal dimension b1: 11 mm
  • l1: 125 mm
  • a1: 15 mm
  • a2: 5 mm
  • b2: 25 mm
  • b3: 11.5 mm
  • d: M10
  • l2: 28 mm
  • l3: 36 mm
  • l4: 21 mm
  • l5: 52 mm
  • Weight: 261 g
show article view
Clamps
Version:
with thread for adjusting screw
picture:
1
Nominal dimension b1 [mm]:
13 mm
l1 [mm]:
150 mm
b2 [mm]:
30 mm
d [mm]:
M12
Article-No.:
23180.0113
CAD
Documents
Clamps
  • with thread for adjusting screw – picture 1
  • Nominal dimension b1: 13 mm
  • l1: 150 mm
  • a1: 20 mm
  • a2: 7 mm
  • b2: 30 mm
  • b3: 13.5 mm
  • d: M12
  • l2: 34 mm
  • l3: 43 mm
  • l4: 25 mm
  • l5: 63 mm
  • Weight: 504 g
show article view
Clamps
Version:
with thread for adjusting screw
picture:
1
Nominal dimension b1 [mm]:
17 mm
l1 [mm]:
175 mm
b2 [mm]:
35 mm
d [mm]:
M16
Article-No.:
23180.0117
CAD
Documents
Clamps
  • with thread for adjusting screw – picture 1
  • Nominal dimension b1: 17 mm
  • l1: 175 mm
  • a1: 25 mm
  • a2: 9 mm
  • b2: 35 mm
  • b3: 15.5 mm
  • d: M16
  • l2: 40 mm
  • l3: 52 mm
  • l4: 29 mm
  • l5: 70 mm
  • Weight: 828 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
6.6 mm
l1 [mm]:
80 mm
b2 [mm]:
15 mm
d [mm]:
-
Article-No.:
23180.0207
CAD
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 6.6 mm
  • l1: 80 mm
  • a1: 8 mm
  • a2: 2.5 mm
  • a3: 2.5 mm
  • b2: 15 mm
  • b3: 7.5 mm
  • l2: 17 mm
  • l3: 23 mm
  • l4: 13 mm
  • Weight: 50 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
9 mm
l1 [mm]:
100 mm
b2 [mm]:
20 mm
d [mm]:
-
Article-No.:
23180.0209
CAD
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 9 mm
  • l1: 100 mm
  • a1: 12 mm
  • a2: 4 mm
  • a3: 3 mm
  • b2: 20 mm
  • b3: 9.5 mm
  • l2: 22 mm
  • l3: 29 mm
  • l4: 17 mm
  • Weight: 127 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
11 mm
l1 [mm]:
125 mm
b2 [mm]:
25 mm
d [mm]:
-
Article-No.:
23180.0211
CAD
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 11 mm
  • l1: 125 mm
  • a1: 15 mm
  • a2: 5 mm
  • a3: 3.5 mm
  • b2: 25 mm
  • b3: 11.5 mm
  • l2: 28 mm
  • l3: 36 mm
  • l4: 21 mm
  • Weight: 251 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
13 mm
l1 [mm]:
150 mm
b2 [mm]:
30 mm
d [mm]:
-
Article-No.:
23180.0213
CAD
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 13 mm
  • l1: 150 mm
  • a1: 20 mm
  • a2: 7 mm
  • a3: 4 mm
  • b2: 30 mm
  • b3: 13.5 mm
  • l2: 34 mm
  • l3: 43 mm
  • l4: 25 mm
  • Weight: 488 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
17 mm
l1 [mm]:
175 mm
b2 [mm]:
35 mm
d [mm]:
-
Article-No.:
23180.0217
CAD
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 17 mm
  • l1: 175 mm
  • a1: 25 mm
  • a2: 9 mm
  • a3: 4.5 mm
  • b2: 35 mm
  • b3: 15.5 mm
  • l2: 40 mm
  • l3: 52 mm
  • l4: 29 mm
  • Weight: 812 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
22 mm
l1 [mm]:
225 mm
b2 [mm]:
50 mm
d [mm]:
-
Article-No.:
23180.0222
CAD
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 22 mm
  • l1: 225 mm
  • a1: 35 mm
  • a2: 15.5 mm
  • a3: 5.5 mm
  • b2: 50 mm
  • b3: 19.5 mm
  • l2: 52 mm
  • l3: 62 mm
  • l4: 33 mm
  • Weight: 2200 g
show article view
Clamps
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
26 mm
l1 [mm]:
250 mm
b2 [mm]:
60 mm
d [mm]:
-
Article-No.:
23180.0226
CAD
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 26 mm
  • l1: 250 mm
  • a1: 40 mm
  • a2: 17.5 mm
  • a3: 5.5 mm
  • b2: 60 mm
  • b3: 21.5 mm
  • l2: 60 mm
  • l3: 71 mm
  • l4: 36 mm
  • Weight: 3340 g
show article view
Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23180. Clamps – with nose
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.