Clamps stepped

EH 23160.

This clamp (clamping claw) according to DIN 6314 B is stepped and is mainly used in mechanical clamping technology for clamping workpieces.

Your selection resulted in 5 hits

Nominal dimension b1 [mm]
l [mm]
b2 [mm]
For screws [mm]
For screws [in]

More details

Article-No.
CAD / Documents
Price [€]
Available
Nominal dimension b1 [mm]:
6.6 mm
l [mm]:
55 mm
b2 [mm]:
15 mm
For screws [mm]:
M6
For screws [in]:
1/4 in
Article-No.:
23160.0107
CAD
Documents
Clamps
  • Nominal dimension b1: 6.6 mm
  • l: 55 mm
  • a: 8 mm
  • b2: 15 mm
  • b3: 8 mm
  • c: 5 mm
  • e1: 11 mm
  • e2: 15.5 mm
  • e3: 36 mm
  • h: 16 mm
  • h1: 11 mm
  • h2: 2 mm
  • For screws: M6
  • For screws: 1/4 in
  • Weight: 39 g
show article view
Clamps
Nominal dimension b1 [mm]:
9 mm
l [mm]:
70 mm
b2 [mm]:
20 mm
For screws [mm]:
M8
For screws [in]:
5/16 in
Article-No.:
23160.0109
CAD
Documents
Clamps
  • Nominal dimension b1: 9 mm
  • l: 70 mm
  • a: 10 mm
  • b2: 20 mm
  • b3: 10 mm
  • c: 8 mm
  • e1: 15 mm
  • e2: 19.5 mm
  • e3: 46 mm
  • h: 20 mm
  • h1: 14 mm
  • h2: 3 mm
  • For screws: M8
  • For screws: 5/16 in
  • Weight: 80 g
show article view
Clamps
Nominal dimension b1 [mm]:
11 mm
l [mm]:
90 mm
b2 [mm]:
25 mm
For screws [mm]:
M10
For screws [in]:
3/8 in
Article-No.:
23160.0111
CAD
Documents
Clamps
  • Nominal dimension b1: 11 mm
  • l: 90 mm
  • a: 13 mm
  • b2: 25 mm
  • b3: 12 mm
  • c: 10 mm
  • e1: 19 mm
  • e2: 26.5 mm
  • e3: 58 mm
  • h: 25 mm
  • h1: 18 mm
  • h2: 4 mm
  • For screws: M10
  • For screws: 3/8 in
  • Weight: 168 g
show article view
Clamps
Nominal dimension b1 [mm]:
13 mm
l [mm]:
115 mm
b2 [mm]:
30 mm
For screws [mm]:
M12
For screws [in]:
1/2 in
Article-No.:
23160.0113
CAD
Documents
Clamps
  • Nominal dimension b1: 13 mm
  • l: 115 mm
  • a: 16 mm
  • b2: 30 mm
  • b3: 15 mm
  • c: 12 mm
  • e1: 24 mm
  • e2: 32.5 mm
  • e3: 75 mm
  • h: 32 mm
  • h1: 23 mm
  • h2: 5 mm
  • For screws: M12
  • For screws: 1/2 in
  • Weight: 325 g
show article view
Clamps
Nominal dimension b1 [mm]:
17 mm
l [mm]:
145 mm
b2 [mm]:
40 mm
For screws [mm]:
M16
For screws [in]:
5/8 in
Article-No.:
23160.0117
CAD
Documents
Clamps
  • Nominal dimension b1: 17 mm
  • l: 145 mm
  • a: 20 mm
  • b2: 40 mm
  • b3: 20 mm
  • c: 14 mm
  • e1: 29 mm
  • e2: 38.5 mm
  • e3: 99 mm
  • h: 40 mm
  • h1: 28 mm
  • h2: 6 mm
  • For screws: M16
  • For screws: 5/8 in
  • Weight: 685 g
show article view
Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23160. Clamps – stepped
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.