Connecting Elements hydraulically operated, single acting with lifting-off

EH 1990.

Your selection resulted in 1 hits

Holding force [N]
Centering accuracy < [mm]
Release pressure max. [bar]

More details

Article-No.
CAD / Documents
Price [€]
Available
Holding force [N]:
20000 N
Centering accuracy < [mm]:
< 0.01 mm
Release pressure max. [bar]:
60 bar – 80 bar
Article-No.:
1990.080
CAD
Documents
Connecting Elements
  • Holding force: 20000 N
  • Centering accuracy: < 0.01 mm
  • Release pressure max.: 60 bar – 80 bar
  • Weight: 4 kg
show article view
Connecting Elements

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Assembly and operating instructions Zero-Point Clamping System - 1990.080
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 1990. Connecting Elements – hydraulically operated, single acting with lifting-off
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Example of application Zero-Point Clamping System
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Zero-Point Clamping Systems
Category:
Product Description
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.