Thrust Angles

EH 1020.300 - EH 1121.500

Your selection resulted in 4 hits

System
b [mm]
l1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
b [mm]:
24.5 mm
l1 [mm]:
42 mm
h1 [mm]:
52 mm
Article-No.:
1020.300
CAD
Documents
Thrust Angles
  • System: V40
  • b: 24.5 mm
  • l1: 42 mm
  • l2: 20 mm
  • h1: 52 mm
  • h2: 10.5 mm
  • h3: 20 mm
  • h4: 40 mm
  • For screws: M8
  • y: 8 mm
  • Weight: 167 g
show article view
Thrust Angles
System:
V40
b [mm]:
38 mm
l1 [mm]:
42 mm
h1 [mm]:
52 mm
Article-No.:
1021.500
CAD
Documents
Thrust Angles
  • System: V40
  • b: 38 mm
  • l1: 42 mm
  • l2: 20 mm
  • h1: 52 mm
  • h2: 10.5 mm
  • h3: 20 mm
  • h4: 40 mm
  • For screws: M8
  • y: 8 mm
  • Weight: 303 g
show article view
Thrust Angles
System:
V70
b [mm]:
37 mm
l1 [mm]:
67 mm
h1 [mm]:
90 mm
Article-No.:
1120.300
CAD
Documents
Thrust Angles
  • System: V70
  • b: 37 mm
  • l1: 67 mm
  • l2: 35 mm
  • h1: 90 mm
  • h2: 20 mm
  • h3: 35 mm
  • h4: 70 mm
  • For screws: M12
  • y: 12 mm
  • Weight: 770 g
show article view
Thrust Angles
System:
V70
b [mm]:
66 mm
l1 [mm]:
67 mm
h1 [mm]:
90 mm
Article-No.:
1121.500
CAD
Documents
Thrust Angles
  • System: V70
  • b: 66 mm
  • l1: 67 mm
  • l2: 35 mm
  • h1: 90 mm
  • h2: 20 mm
  • h3: 35 mm
  • h4: 70 mm
  • For screws: M12
  • y: 12 mm
  • Weight: 1501 g
show article view
Thrust Angles

Material

  • Grey cast iron, phosphatized, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1020.300 - EH 1121.500 Thrust Angles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.