T-Clamping Blocks

EH 1031.100 - EH 1131.200

Your selection resulted in 5 hits

System
l1 [mm]
b1 [mm]
b2 [mm]
h3 [mm]
h5 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
l1 [mm]:
39.6 mm
b1 [mm]:
15 mm
b2 [mm]:
10 mm
h3 [mm]:
8.5 mm
h5 [mm]:
3.5 mm
Article-No.:
1031.100
CAD
Documents
T-Clamping Blocks
  • System: V40
  • l1: 39.6 mm
  • l2: 6.6 mm
  • l4: 32.6 mm
  • b1: 15 mm
  • b2: 10 mm
  • h1: 13.5 mm
  • h2: 7.5 mm
  • h3: 8.5 mm
  • h4: 4 mm
  • h5: 3.5 mm
  • Weight: 69 g
show article view
T-Clamping Blocks
System:
V40
l1 [mm]:
13 mm
b1 [mm]:
15 mm
b2 [mm]:
10 mm
h3 [mm]:
8.5 mm
h5 [mm]:
3.5 mm
Article-No.:
1031.200
CAD
Documents
T-Clamping Blocks
  • System: V40
  • l1: 13 mm
  • l2: 6.5 mm
  • b1: 15 mm
  • b2: 10 mm
  • h1: 13.5 mm
  • h2: 7.5 mm
  • h3: 8.5 mm
  • h4: 4 mm
  • h5: 3.5 mm
  • Weight: 25 g
show article view
T-Clamping Blocks
System:
V40
l1 [mm]:
24 mm
b1 [mm]:
15 mm
b2 [mm]:
10 mm
h3 [mm]:
8.5 mm
h5 [mm]:
3.5 mm
Article-No.:
1031.300
CAD
Documents
T-Clamping Blocks
  • System: V40
  • l1: 24 mm
  • l2: 12 mm
  • b1: 15 mm
  • b2: 10 mm
  • h1: 13.5 mm
  • h2: 7.5 mm
  • h3: 8.5 mm
  • h4: 4 mm
  • h5: 3.5 mm
  • Weight: 43 g
show article view
T-Clamping Blocks
System:
V70
l1 [mm]:
69 mm
b1 [mm]:
22 mm
b2 [mm]:
14 mm
h3 [mm]:
12.7 mm
h5 [mm]:
6 mm
Article-No.:
1131.100
CAD
Documents
T-Clamping Blocks
  • System: V70
  • l1: 69 mm
  • l2: 9.5 mm
  • l3: 44.5 mm
  • l4: 59.5 mm
  • b1: 22 mm
  • b2: 14 mm
  • h1: 22 mm
  • h2: 14 mm
  • h3: 12.7 mm
  • h4: 6 mm
  • h5: 6 mm
  • Weight: 292 g
show article view
T-Clamping Blocks
System:
V70
l1 [mm]:
22 mm
b1 [mm]:
22 mm
b2 [mm]:
14 mm
h3 [mm]:
12.7 mm
h5 [mm]:
6 mm
Article-No.:
1131.200
CAD
Documents
T-Clamping Blocks
  • System: V70
  • l1: 22 mm
  • l2: 11 mm
  • b1: 22 mm
  • b2: 14 mm
  • h1: 22 mm
  • h2: 14 mm
  • h3: 12.7 mm
  • h4: 6 mm
  • h5: 6 mm
  • Weight: 96 g
show article view
T-Clamping Blocks

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1031.100 - EH 1131.200 T-Clamping Blocks
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.