Supporting Plates

EH 1047.900 - EH 1147.900

Your selection resulted in 2 hits

System
h [mm]
d1 [mm]
d2 [mm]
b1 [mm]
b2 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
h [mm]:
10 mm
d1 [mm]:
8.5 mm
d2 [mm]:
M8
b1 [mm]:
25 mm
b2 [mm]:
18 mm
l1 [mm]:
51 mm
Article-No.:
1047.900
CAD
Documents
Supporting Plates
  • System: V40
  • h: 10 mm
  • d1: 8.5 mm
  • d2: M8
  • b1: 25 mm
  • b2: 18 mm
  • l1: 51 mm
  • l2: 28 mm
  • l3: 12.5 mm
  • Weight: 74 g
show article view
Supporting Plates
System:
V70
h [mm]:
15 mm
d1 [mm]:
13 mm
d2 [mm]:
M12
b1 [mm]:
40 mm
b2 [mm]:
22 mm
l1 [mm]:
76 mm
Article-No.:
1147.900
CAD
Documents
Supporting Plates
  • System: V70
  • h: 15 mm
  • d1: 13 mm
  • d2: M12
  • b1: 40 mm
  • b2: 22 mm
  • l1: 76 mm
  • l2: 43 mm
  • l3: 20 mm
  • Weight: 237 g
show article view
Supporting Plates

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1047.900 - EH 1147.900 Supporting Plates
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.