Locating Segments

EH 1048.400 - EH 1148.400

Your selection resulted in 2 hits

System
b1 [mm]
b2 [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V40
b1 [mm]:
10 mm
b2 [mm]:
20 mm
d1 [mm]:
50 mm
Article-No.:
1048.400
CAD
Documents
Locating Segments
  • System: V40
  • b1: 10 mm
  • b2: 20 mm
  • d1: 50 mm
  • h1: 31 mm
  • h2: 13 mm
  • h3: 2.6 mm
  • h4: 21 mm
  • h5: 17 mm
  • For screws: M6
  • y: 6 mm
  • Weight: 165 g
show article view
Locating Segments
System:
V70
b1 [mm]:
14 mm
b2 [mm]:
34 mm
d1 [mm]:
88 mm
Article-No.:
1148.400
CAD
Documents
Locating Segments
  • System: V70
  • b1: 14 mm
  • b2: 34 mm
  • d1: 88 mm
  • h1: 54 mm
  • h2: 22 mm
  • h3: 6 mm
  • h4: 39 mm
  • h5: 26.5 mm
  • For screws: M12
  • y: 12 mm
  • Weight: 834 g
show article view
Locating Segments

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1048.400 - EH 1148.400 Locating Segments
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.